CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NF84HX6 | N/A 039923349996 | N/A Female Press x Female Press | N/A 1/2 | N/A CS Standard Lever Handle | N/A PC585-66-LF 1/2 PRESS BV PXP SS TRIM |
| NF84HX8 | N/A 039923350008 | N/A Female Press x Female Press | N/A 3/4 | N/A CS Standard Lever Handle | N/A PC585-66-LF 3/4 PRESS BV PXP SS TRIM |
| NF84HXA | N/A 039923350015 | N/A Female Press x Female Press | N/A 1 | N/A CS Standard Lever Handle | N/A PC585-66-LF 1 PRESS BV PXP SS TRIM |
| NF84HXB | N/A 039923350022 | N/A Female Press x Female Press | N/A 1 1/4 | N/A CS Standard Lever Handle | N/A PC585-66-LF 1 1/4 PRESS BV PXP SS TRIM |
| NF84HXC | N/A 039923350039 | N/A Female Press x Female Press | N/A 1 1/2 | N/A CS Standard Lever Handle | N/A PC585-66-LF 1 1/2 PRESS BV PXP SS TRIM |
| NF84HXD | N/A 039923350046 | N/A Female Press x Female Press | N/A 2 | N/A CS Standard Lever Handle | N/A PC585-66-LF 2 PRESS BV PXP SS TRIM |
| NF84HXE | N/A 039923369598 | N/A Female Press x Female Press | N/A 2 1/2 | N/A CS Standard Lever Handle | N/A PC585-66-LF 2 1/2 PRESS BV PXP SS TRIM |
| NF84HL6 | N/A 039923349873 | N/A Female Press x Female Press | N/A 1/2 | N/A CS Locking Lever Handle | N/A PC585-66-LF-LL 1/2 PR BV PXP SS TM LK LV |
| NF84HL8 | N/A 039923349880 | N/A Female Press x Female Press | N/A 3/4 | N/A CS Locking Lever Handle | N/A PC585-66-LF-LL 3/4 PR BV PXP SS TM LK LV |
| NF84HLA | N/A 039923349897 | N/A Female Press x Female Press | N/A 1 | N/A CS Locking Lever Handle | N/A PC585-66-LF-LL 1 PRS BV PXP SS TM LK LVR |
| NF84HLB | N/A 039923349903 | N/A Female Press x Female Press | N/A 1 1/4 | N/A CS Locking Lever Handle | N/A PC585-66-LF-LL 1 1/4 PRS BV PXP SS LK LV |
| NF84HLC | N/A 039923349910 | N/A Female Press x Female Press | N/A 1 1/2 | N/A CS Locking Lever Handle | N/A PC585-66-LF-LL 1 1/2 PRS BV PXP SS LK LV |
| NF84HLD | N/A 039923349927 | N/A Female Press x Female Press | N/A 2 | N/A CS Locking Lever Handle | N/A PC585-66-LF-LL 2 PRS BV PXP SS TM LK LVR |
| NF84HN6 | N/A 039923349934 | N/A Female Press x Female Press | N/A 1/2 | N/A NIB-SEAL® Handle | N/A PC585-66-LF-NS 1/2 PRS BV PXP SS TM NIBS |
| NF84HN8 | N/A 039923349941 | N/A Female Press x Female Press | N/A 3/4 | N/A NIB-SEAL® Handle | N/A PC585-66-LF-NS 3/4 PRS BV PXP SS TM NIBS |
| NF84HNA | N/A 039923349958 | N/A Female Press x Female Press | N/A 1 | N/A NIB-SEAL® Handle | N/A PC585-66-LF-NS 1 PRS BV PXP SS TM NIBSL |
| NF84HNB | N/A 039923349965 | N/A Female Press x Female Press | N/A 1 1/4 | N/A NIB-SEAL® Handle | N/A PC585-66-LF-NS 1 1/4 PRS BV PXP SS NIBS |
| NF84HNC | N/A 039923349972 | N/A Female Press x Female Press | N/A 1 1/2 | N/A NIB-SEAL® Handle | N/A PC585-66-LF-NS 1 1/2 PRS BV PXP SS NIBS |
| NF84HND | N/A 039923349989 | N/A Female Press x Female Press | N/A 2 | N/A NIB-SEAL® Handle | N/A PC585-66-LF-NS 2 PRS BV PXP SS TM NIBSL |
| NF84HLX6 | N/A 039923410757 | N/A Female Press x Female Press | N/A 1/2 | N/A NIB-SEAL® Locking Extended Insulated Handle | N/A PC585-66-LF-LX 1/2 PRESS BV PXP 316SS LX |
| NF84HLX8 | N/A 039923410764 | N/A Female Press x Female Press | N/A 3/4 | N/A NIB-SEAL® Locking Extended Insulated Handle | N/A PC585-66-LF-LX 3/4 PRS BV PXP SS TRIM LX |
| NF84HLXA | N/A 039923410771 | N/A Female Press x Female Press | N/A 1 | N/A NIB-SEAL® Locking Extended Insulated Handle | N/A PC585-66-LF-LX 1 PRESS BV PXP SS TRIM LX |
| NF84HLXB | N/A 039923410788 | N/A Female Press x Female Press | N/A 1 1/4 | N/A NIB-SEAL® Locking Extended Insulated Handle | N/A PC585-66-LF-LX 11/4 PRS BV PXP 316SS LX |
| NF84HLXC | N/A 039923410795 | N/A Female Press x Female Press | N/A 1 1/2 | N/A NIB-SEAL® Locking Extended Insulated Handle | N/A PC585-66-LF-LX 11/2 PRS BV PXP SSTRIM LX |
| NF84HLXD | N/A 039923410801 | N/A Female Press x Female Press | N/A 2 | N/A NIB-SEAL® Locking Extended Insulated Handle | N/A PC585-66-LF-LX 2 PRESS BV PXP SS TRIM LX |
1 2