CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NL9750B | N/A 039923683229 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T590Y 1 1/4 3PC THRD BALL CONV PT BRZ | N/A Quarter-Turn |
| NL9750C | N/A 039923683236 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T590Y 1 1/2 3PC THRD BALL CONV PT BRZ | N/A Quarter-Turn |
| NL9750D | N/A 039923683243 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A T590Y 2 3PC THRD BALL CONV PT BRZ | N/A Quarter-Turn |
| NL9750E | N/A 039923683250 | N/A T -- Female NPT Thread (FIPT) | N/A 2 1/2 | N/A T590Y 2 1/2 3PC THRD BALL CONV PT BRZ | N/A Quarter-Turn |
| NL9750F | N/A 039923683267 | N/A T -- Female NPT Thread (FIPT) | N/A 3 | N/A T590Y 3 3PC THRD BALL CONV PT BRZ | N/A Quarter-Turn |
| NL9753B | N/A 039923683526 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T590YEL 1-1/4 W/EXT LEVER HDL | N/A Quarter-Turn |
| NL9753C | N/A 039923683533 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T590YEL 1-1/2 W/EXT LEVER HDL | N/A Quarter-Turn |
| NL9751B | N/A 039923684004 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T590YLL 1-1/4 W/LOCK HDL | N/A Quarter-Turn |
| NL9751C | N/A 039923684011 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T590YLL 1-1/2 W/LOCK HDL | N/A Quarter-Turn |
| NL9751D | N/A 039923684028 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A T590YLL 2 W/LOCK HDL | N/A Quarter-Turn |
| NL9751E | N/A 039923684035 | N/A T -- Female NPT Thread (FIPT) | N/A 2 1/2 | N/A T590YLL 2-1/2 W/LOCK HDL | N/A Quarter-Turn |
| NL97I0F | N/A 039923683687 | N/A T -- Female NPT Thread (FIPT) | N/A 3 | N/A T590YM3 W/MEM STOP HDL | N/A Quarter-Turn |
| NL97U0B | N/A 039923683823 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T590YNS 1-1/4 NIBSEAL HDL | N/A Quarter-Turn |
| NL97U0C | N/A 039923683830 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T590YNS 1-1/2 NIBSEAL HDL | N/A Quarter-Turn |
| NL97U0D | N/A 039923683847 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A T590YNS 2 NIBSEAL HDL | N/A Quarter-Turn |
| NL97U0E | N/A 039923683854 | N/A T -- Female NPT Thread (FIPT) | N/A 2 1/2 | N/A T590YNS 2-1/2 NIBSEAL HDL | N/A Quarter-Turn |
| NL97W0B | N/A 039923683342 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T590YX1-1/4 CLEAN FOR OXYGEN | N/A Quarter-Turn |
| NL97W0C | N/A 039923683359 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T590YX1-1/2 CLEAN FOR OXYGEN | N/A Quarter-Turn |
| NL97W0D | N/A 039923683366 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A T590YX2 CLEAN FOR OXYGEN | N/A Quarter-Turn |
| NL97W0E | N/A 039923683373 | N/A T -- Female NPT Thread (FIPT) | N/A 2 1/2 | N/A T590YX2-1/2 CLEAN FOR OXYGEN | N/A Quarter-Turn |
| NL97W0F | N/A 039923683380 | N/A T -- Female NPT Thread (FIPT) | N/A 3 | N/A T590YX3 CLEAN FOR OXYGEN | N/A Quarter-Turn |
| NL97W1B | N/A | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T590YXLL1-1/4 OXY W/LOCK HDL | N/A Quarter-Turn |
| NL97W1C | N/A | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T590YXLL1-1/2 OXY W/LOCK HDL | N/A Quarter-Turn |
| NL97W1D | N/A 039923354334 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A T590YXLL2 OXY W/LOCK HDL | N/A Quarter-Turn |