hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features NPT end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 

Material Number

UPC Code

Connection Type

Valve Size

Description

Turns/Operation

NL9500B N/A 039923675309 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T58070 1 1/4 THRD BALL CONV PT BRZ N/A Quarter-Turn
NL9500C N/A 039923675316 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T58070 1 1/2 THRD BALL CONV PT BRZ N/A Quarter-Turn
NL9500D N/A 039923675323 N/A T -- Female NPT Thread (FIPT) N/A 2 N/A T58070 2 THRD BALL CONV PT BRZ N/A Quarter-Turn
NL9500E N/A 039923675330 N/A T -- Female NPT Thread (FIPT) N/A 2 1/2 N/A T58070 2 1/2 THRD BALL CONV PT BRZ N/A Quarter-Turn
NL9500F N/A 039923675347 N/A T -- Female NPT Thread (FIPT) N/A 3 N/A T58070 3 THRD BALL CONV PT BRZ N/A Quarter-Turn
NL95T2B N/A 039923677471 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T5807066ET 11/4 W/EXT TEE HDL N/A Quarter-Turn
NL95T2C N/A 039923677488 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T5807066ET 11/2 W/EXT TEE HDL N/A Quarter-Turn
NL950EB N/A 039923675842 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T58070EL1-1/4 W/EXT LEVER HDL N/A Quarter-Turn
NL950EC N/A 039923675859 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T58070EL 1 1/2 W/EXT LEVER HDL N/A Quarter-Turn
NL950ED N/A 039923675866 N/A T -- Female NPT Thread (FIPT) N/A 2 N/A T58070EL 2 W/EXT LEVER HDL N/A Quarter-Turn
NL950EE N/A 039923675873 N/A T -- Female NPT Thread (FIPT) N/A 2 1/2 N/A T58070EL 2 1/2 W/EXT LEVER HDL N/A Quarter-Turn
NL95T0C N/A 039923676696 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T58070ET 1-1/2 W/EXT TEE HDL N/A Quarter-Turn
NL950LB N/A 039923676382 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T58070LL1-1/4 W/LOCK HDL N/A Quarter-Turn
NL950LC N/A 039923676399 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T58070LL1-1/2 W/LOCK HDL N/A Quarter-Turn
NL950LD N/A 039923676405 N/A T -- Female NPT Thread (FIPT) N/A 2 N/A T58070LL2 W/LOCK HDL N/A Quarter-Turn
NL95I0B N/A 039923675965 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T58070M 1-1/4 W/MEM STOP HDL N/A Quarter-Turn
NL95I0C N/A 039923675972 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T58070M 1-1/2 W/MEM STOP HDL N/A Quarter-Turn
NL95I0D N/A 039923675989 N/A T -- Female NPT Thread (FIPT) N/A 2 N/A T58070M 2 W/MEM STOP HDL N/A Quarter-Turn
NL95I0E N/A 039923675996 N/A T -- Female NPT Thread (FIPT) N/A 2 1/2 N/A T58070M 2-1/2 W/MEM STOP HDL N/A Quarter-Turn
NL95I0F N/A 039923676009 N/A T -- Female NPT Thread (FIPT) N/A 3 N/A T58070M 3 W/MEM STOP HDL N/A Quarter-Turn
NL95T7B N/A 039923676207 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T58070NS 1-1/4 NIBSEAL HDL N/A Quarter-Turn
NL95T7C N/A 039923676214 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T58070NS 1-1/2 NIBSEAL HDL N/A Quarter-Turn
NL95T7D N/A 039923676221 N/A T -- Female NPT Thread (FIPT) N/A 2 N/A T58070NS 2 NIBSEAL HDL N/A Quarter-Turn
NL95T7E N/A 039923676238 N/A T -- Female NPT Thread (FIPT) N/A 2 1/2 N/A T58070NS 2-1/2 NIBSEAL HDL N/A Quarter-Turn
NL95W0B N/A 039923675545 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T58070X 1-1/4 CLEAN FOR OXYGEN N/A Quarter-Turn
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2