hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring with stainless steel ball and stem exhibits high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Connection Type

Valve Size

Description

Turns/Operation

NJ83L16 N/A 039923797575 N/A S -- Female Solder Cup N/A 1/2 N/A S5857066W3 1/2 3 WAY BALL VALVE N/A Quarter-Turn
NJ83L18 N/A 039923797582 N/A S -- Female Solder Cup N/A 3/4 N/A S5857066W3 3/4 3 WAY BALL VALVE N/A Quarter-Turn
NJ83L1A N/A 039923797599 N/A S -- Female Solder Cup N/A 1 N/A S5857066W3 1 3 WAY BALL VALVE N/A Quarter-Turn
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1