-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-560-S6-R-66-FS-LL - One-Piece Stainless Steel Ball Valve - Reduced Port, Fire Safe
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring, Graphoil stem packing and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NL944IB | UPC Code N/A 039923668998 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FS 11/4 THRD BALL LEV HNDL F/S | Turns/Operation N/A Quarter-Turn |
| NL944K6P | UPC Code N/A 039923669056 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSLL 1/2 THRD BALL LKG HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944K8P | UPC Code N/A 039923669063 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSLL 3/4 THRD BALL LKG HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944KAP | UPC Code N/A 039923669070 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSLL 1 THRD BALL LKG HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944KBP | UPC Code N/A 039923669087 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSLL 1-1/4 THRD BALL LKG HNDL S | Turns/Operation N/A Quarter-Turn |
| NL944KCP | UPC Code N/A 039923669094 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSLL 1 1/2 THRD BALL LKG HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944KDP | UPC Code N/A 039923669100 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSLL 2 THRD BALL LKG HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944M6P | UPC Code N/A 039923669230 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOV 1/2 THRD BALL OVAL HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944M8P | UPC Code N/A 039923669247 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOV 3/4 THRD BALL OVAL HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944MAP | UPC Code N/A 039923669254 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOV 1 THRD BALL OVAL HDL F/S S | Turns/Operation N/A Quarter-Turn |
| NL944MBP | UPC Code N/A 039923669261 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOV 11/4 THRD BALL OVAL HNDWHL | Turns/Operation N/A Quarter-Turn |
| NL944MCP | UPC Code N/A 039923669278 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOV 1 1/2 THRD BALL OVAL HNDL | Turns/Operation N/A Quarter-Turn |
| NL944MDP | UPC Code N/A 039923669285 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOV 2 THRD BALL OVAL HNDL SS | Turns/Operation N/A Quarter-Turn |
| NL944P6P | UPC Code N/A 039923482075 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOL 1/2 THRD BALL LKG OVAL HND | Turns/Operation N/A Quarter-Turn |
| NL944P8P | UPC Code N/A 039923482082 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOL 3/4 THRD BALL LKG OVAL HND | Turns/Operation N/A Quarter-Turn |
| NL944PAP | UPC Code N/A 039923482099 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOL 1 THRD BALL LKG OVAL HNDL | Turns/Operation N/A Quarter-Turn |
| NL944PCP | UPC Code N/A 039923482105 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOL 1 1/2 THRD BALL LKG OVAL HN | Turns/Operation N/A Quarter-Turn |
| NL944PDP | UPC Code N/A 039923482112 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T560S6R66FSOL 2 THRD BALL LKG OVAL HNDL | Turns/Operation N/A Quarter-Turn |

