hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece, three-way valve is ideal for commercial and light industrial process applications that may include mixing of fluids. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Connection Type

Valve Size

Description

Turns/Operation

NL95L1B N/A 039923797681 N/A T -- Female NPT Thread (FIPT) N/A 1 1/4 N/A T5807066W3 1 1/4 3 WAY BALL VALVE N/A Quarter-Turn
NL95L1C N/A 039923797698 N/A T -- Female NPT Thread (FIPT) N/A 1 1/2 N/A T5807066W3 1 1/2 3 WAY BALL VALVE N/A Quarter-Turn
NL95L1D N/A 039923797704 N/A T -- Female NPT Thread (FIPT) N/A 2 N/A T5807066W3 2 3 WAY BALL VALVE N/A Quarter-Turn
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1