hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features flare x female end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Connection Type

Description

Valve Operator

N012616 N/A 039923279316 N/A 1/2 x 1/2 N/A Flare x FPT N/A GBVA 1/2 FL X 1/2 FPT GAS BV W/LEVER HDL N/A Aluminum Lever Handle
N012615 N/A 039923279309 N/A 3/8 x 1/2 N/A Flare x FPT N/A GBVA 3/8 FL X 1/2 FPT GAS BV W/LEVER HDL N/A Aluminum Lever Handle
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1