CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, multiple V-ring graphite and braided graphite stem packing set and stainless steel ball and stem exhibit high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NG308FL | N/A 039923653680 | N/A 8 | N/A F -- Flanged | N/A Bare Stem | N/A F515S6F66FS 8 FLG FULL PORT BARE STEM SS |
| NG308FM | N/A 039923653697 | N/A 10 | N/A F -- Flanged | N/A Bare Stem | N/A F515S6F66FS 10 FLG FULL PORT BARE STEM |
| NG308FN | N/A 039923653703 | N/A 12 | N/A F -- Flanged | N/A Bare Stem | N/A F515S6F66FS 12 FLG FULL PORT BARE STEM |
| NG308GF | N/A 039923653789 | N/A 3 | N/A F -- Flanged | N/A Gear Operator | N/A F515S6F66FS 3 FULL PORT FLG GEAR OP |
| NG308GH | N/A 039923653796 | N/A 4 | N/A F -- Flanged | N/A Gear Operator | N/A F515S6F66FS 4 FULL PORT FLG GEAR OP |
| NG308GK | N/A 039923653802 | N/A 6 | N/A F -- Flanged | N/A Gear Operator | N/A F515S6F66FS 6 FULL PORT FLG GEAR OP |
| NG308GL | N/A 039923653819 | N/A 8 | N/A F -- Flanged | N/A Gear Operator | N/A F515S6F66FS 8 FULL PORT FLG GEAR OP |
| NG308GM | N/A 039923653826 | N/A 10 | N/A F -- Flanged | N/A Gear Operator | N/A F515S6F66FS 10 FULL PORT FLG GEAR OP |
| NG308GN | N/A 039923653833 | N/A 12 | N/A F -- Flanged | N/A Gear Operator | N/A F515S6F66FS 12 FULL PORT FLG GEAR OP |
| NG308F6 | N/A 039923653598 | N/A 1/2 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 1/2 FLG FULL PORT LEV HNDL |
| NG308F8 | N/A 039923653604 | N/A 3/4 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 3/4 FLG FULL PORT LEV HNDL |
| NG308FA | N/A 039923653611 | N/A 1 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 1 FLG FULL PORT LEV HNDL F/S |
| NG308FC | N/A 039923653628 | N/A 1 1/2 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 1 1/2 FLG FULL PORT LV HNDL |
| NG308FD | N/A 039923653635 | N/A 2 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 2 FLG FULL PORT LEV HNDL F/S |
| NG308FF | N/A 039923653659 | N/A 3 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 3 FLG FULL PORT LEV HNDL F/S |
| NG308FH | N/A 039923653666 | N/A 4 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 4 FLG FULL PORT LEV HNDL F/S |
| NG308FK | N/A 039923653673 | N/A 6 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F515S6F66FS 6 FLG FULL PORT LEV HNDL F/S |