-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-535-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Fire Safe, Class 300
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, multiple V-ring graphite and braided graphite stem packing set and stainless steel ball/stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NG318FL | UPC Code N/A 039923661319 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Valve Operator N/A Bare Stem | Description N/A F535S6F66FS 8 FLG FULL PORT BARE STEM SS |
| NG318FM | UPC Code N/A 039923661326 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Valve Operator N/A Bare Stem | Description N/A F535S6F66FS 10 FLG FULL PORT BARE STEM |
| NG318GK | UPC Code N/A 039923661432 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Valve Operator N/A Gear Operator | Description N/A F535S6F66FS 6 FLG FULL PORT GEAR OP SS |
| NG318GL | UPC Code N/A 039923661449 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Valve Operator N/A Gear Operator | Description N/A F535S6F66FS 8 FLG FULL PORT GEAR OP SS |
| NG318GM | UPC Code N/A 039923661456 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Valve Operator N/A Gear Operator | Description N/A F535S6F66FS 10 FLG FULL PORT GEAR OP SS |
| NG318F6 | UPC Code N/A 039923661227 | Valve Size N/A 1/2 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 1/2 FLG FULL PORT LEV HNDL |
| NG318F8 | UPC Code N/A 039923661234 | Valve Size N/A 3/4 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 3/4 FLG FULL PORT LEV HNDL |
| NG318FA | UPC Code N/A 039923661241 | Valve Size N/A 1 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 1 FLG FULL PORT LEV HNDL SS |
| NG318FC | UPC Code N/A 039923661258 | Valve Size N/A 1 1/2 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 1 1/2 FLG FULL PORT LEV HNDL |
| NG318FD | UPC Code N/A 039923661265 | Valve Size N/A 2 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 2 FULL PORT FLG LEV HNDL SS |
| NG318FF | UPC Code N/A 039923661289 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 3 FLG FULL PORT LEV HNDL SS |
| NG318FH | UPC Code N/A 039923661296 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 4 FLG FULL PORT LEV HNDL SS |
| NG318FK | UPC Code N/A 039923661302 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F535S6F66FS 6 FULL PORT FLG LEV HNDL SS |
| NG318R8 | UPC Code N/A | Valve Size N/A 3/4 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Oval Handle | Description N/A F535S6F66FS 3/4 FLG FULL PORT OVAL HNDL |

