-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-530-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 300, Fire Safe
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The reinforced PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball/stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NG1170L | UPC Code N/A 039923658630 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Valve Operator N/A Bare Stem | Description N/A F530S6R66FS 8 REG PORT BARE STEM F/S SS |
| NG1170M | UPC Code N/A 039923658647 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Valve Operator N/A Bare Stem | Description N/A F530S6R66FS 10 REG PORT BARE STEM F/S SS |
| NG1176H | UPC Code N/A 039923658722 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Valve Operator N/A Gear Operator | Description N/A F530S6R66FS 4 REG PORT GEAR OP F/S SS |
| NG1176K | UPC Code N/A 039923658739 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Valve Operator N/A Gear Operator | Description N/A F530S6R66FSGO6 W/GEAR OPERATOR |
| NG1176L | UPC Code N/A 039923658746 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Valve Operator N/A Gear Operator | Description N/A F530S6R66FS 8 REG PORT GEAR OP F/S SS |
| NG1176M | UPC Code N/A 039923658753 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Valve Operator N/A Gear Operator | Description N/A F530S6R66FSGO 10 W/GEAR OPERATOR |
| NG11706 | UPC Code N/A 039923658555 | Valve Size N/A 1/2 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 1/2 REG PORT LEV HNDL F/S SS |
| NG11708 | UPC Code N/A 039923658562 | Valve Size N/A 3/4 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 3/4 REG PORT LEV HNDL F/S SS |
| NG1170A | UPC Code N/A 039923658579 | Valve Size N/A 1 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 1 REG PORT LEV HND F/S SS |
| NG1170C | UPC Code N/A 039923658586 | Valve Size N/A 1 1/2 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 1 1/2 REG PORT LV HND F/S SS |
| NG1170D | UPC Code N/A 039923658593 | Valve Size N/A 2 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 2 REG PORT LEV HND F/S SS |
| NG1170F | UPC Code N/A 039923658609 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 3 REG PORT LEV HND F/S SS |
| NG1170H | UPC Code N/A 039923658616 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 4 REG PORT LV HND F/S SS |
| NG1170K | UPC Code N/A 039923658623 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Valve Operator N/A CS Standard Lever Handle | Description N/A F530S6R66FS 6 REG PORT LEV HND F/S SS |

