CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The two-piece valve is recommended for many applications, including HVAC, hot and cold potable water, and non-potable process water. The lever handle provides convenient quarter-turn operation and bubble-tight shutoff. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Valve Size |
Description |
Weight |
|---|---|---|---|---|
| NF84C06 | N/A 039923347831 | N/A 1/2 | N/A PC58570 1/2 PRS BALL VALVE PXP W/LVR HDL | N/A 0.804 lb |
| NF84C08 | N/A 039923347848 | N/A 3/4 | N/A PC58570 3/4 PRS BALL VALVE PXP W/LVR HDL | N/A 1.564 lb |
| NF84C0A | N/A 039923347855 | N/A 1 | N/A PC58570 1 PRS BALL VALVE PXP W/LVR HDL | N/A 2.127 lb |
| NF84C0B | N/A 039923347879 | N/A 1 1/4 | N/A PC58570 1 1/4 PRS BALL VALVE PXP LVR HDL | N/A 3.729 lb |
| NF84C0C | N/A 039923347916 | N/A 1 1/2 | N/A PC58570 1 1/2 PRS BALL VALVE PXP LVR HDL | N/A 5.525 lb |
| NF84C0D | N/A 039923347824 | N/A 2 | N/A PC58570 2 PRS BALL VALVE PXP W/LVR HDL | N/A 7.952 lb |
| NF84CE6 | N/A 039923391568 | N/A 1/2 | N/A PC58570EL 1/2 PRS BLL VLV PXP EXT LV HDL | N/A 1.150 lb |
| NF84CE8 | N/A 039923391575 | N/A 3/4 | N/A PC58570EL 3/4 PRS BLL VLV PXP EXT LV HDL | N/A 1.750 lb |
| NF84CEA | N/A 039923391582 | N/A 1 | N/A PC58570EL 1 PRS BALL VLV PXP EXT LV HDL | N/A 2.3 lb |
| NF84CEB | N/A 039923391599 | N/A 1 1/4 | N/A PC58570EL 1 1/4 PRS BLL VLV PXP EX LV HDL | N/A 3.950 lb |
| NF84CEC | N/A 039923391605 | N/A 1 1/2 | N/A PC58570EL 1 1/2 PRS BLL VLV PXP EX LV HDL | N/A 5.600 lb |
| NF84CED | N/A 039923391612 | N/A 2 | N/A PC58570EL 2 PRS BALL VLV PXP EXT LV HDL | N/A 7.750 lb |
| NF841C6 | N/A 039923348227 | N/A 1/2 | N/A PC58570LL 1/2 PRS BALL VALVE PXP LK HDL | N/A 0.794 lb |
| NF841C8 | N/A 039923348234 | N/A 3/4 | N/A PC58570LL 3/4 PRS BALL VALVE PXP LK HDL | N/A 1.618 lb |
| NF841CA | N/A 039923348241 | N/A 1 | N/A PC58570LL 1 PRS BALL VALVE PXP LK HDL | N/A 2.181 lb |
| NF841CB | N/A 039923348258 | N/A 1 1/4 | N/A PC58570LL 1 1/4 PRS BALL VALVE PXP LK HDL | N/A 3.637 lb |
| NF841CC | N/A 039923348265 | N/A 1 1/2 | N/A PC58570LL 1 1/2 PRS BALL VALVE PXP LK HDL | N/A 5.591 lb |
| NF841CD | N/A 039923348272 | N/A 2 | N/A PC58570LL 2 PRS BALL VALVE PXP LK LVR | N/A 8.018 lb |
| NF842C6 | N/A 039923348289 | N/A 1/2 | N/A PC58570NS 1/2 PRS BALL VLV PXP NIB-SEAL | N/A 0.88 lb |
| NF842C8 | N/A 039923348296 | N/A 3/4 | N/A PC58570NS 3/4 PRS BALL VLV PXP NIB-SEAL | N/A 1.616 lb |
| NF842CA | N/A 039923348302 | N/A 1 | N/A PC58570NS 1 PRS BALL VALVE PXP NIB-SEAL | N/A 2.179 lb |
| NF842CB | N/A 039923348319 | N/A 1 1/4 | N/A PC58570NS 1 1/4 PRS BALL VLV PXP NIB-SEAL | N/A 3.533 lb |
| NF842CC | N/A 039923348326 | N/A 1 1/2 | N/A PC58570NS 1 1/2 PRS BALL VLV PXP NIB-SEAL | N/A 5.605 lb |
| NF842CD | N/A 039923348333 | N/A 2 | N/A PC58570NS 2 PRS BALL VALVE PXP NIB-SEAL | N/A 8.032 lb |