CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. Options include NIB-SEAL® insulated handle that eliminates condensate. The three-piece valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NJ91H0B | N/A 039923684295 | N/A S -- Female Solder Cup | N/A 1 1/4 | N/A S590Y66 1-1/4 W/LEVER HDL | N/A Quarter-Turn |
| NJ91H0C | N/A 039923684301 | N/A S -- Female Solder Cup | N/A 1 1/2 | N/A S590Y66 1-1/2 W/LEVER HDL | N/A Quarter-Turn |
| NJ91H0D | N/A 039923684318 | N/A S -- Female Solder Cup | N/A 2 | N/A S590Y66 2 W/LEVER HDL | N/A Quarter-Turn |
| NJ91H0E | N/A 039923684325 | N/A S -- Female Solder Cup | N/A 2 1/2 | N/A S590Y66 2-1/2 W/LEVER HDL | N/A Quarter-Turn |
| NJ91H0F | N/A 039923684332 | N/A S -- Female Solder Cup | N/A 3 | N/A S590Y66 3 W/LEVER HDL | N/A Quarter-Turn |
| NJ91H2B | N/A 039923684899 | N/A S -- Female Solder Cup | N/A 1 1/4 | N/A S590Y66LL 1-1/4 W/LOCK HDL | N/A Quarter-Turn |
| NJ91H2C | N/A 039923684905 | N/A S -- Female Solder Cup | N/A 1 1/2 | N/A S590Y66LL 1-1/2 W/LOCK HDL | N/A Quarter-Turn |
| NJ91H2D | N/A 039923684912 | N/A S -- Female Solder Cup | N/A 2 | N/A S590Y66LL 2 W/LOCK HDL | N/A Quarter-Turn |
| NJ91H2E | N/A 039923684929 | N/A S -- Female Solder Cup | N/A 2 1/2 | N/A S590Y66LL 2-1/2 W/LOCK HDL | N/A Quarter-Turn |
| NJ91H4B | N/A 039923684714 | N/A S -- Female Solder Cup | N/A 1 1/4 | N/A S590Y66NS 1-1/4 NIB SEAL HANDLE | N/A Quarter-Turn |
| NJ91H4C | N/A 039923684721 | N/A S -- Female Solder Cup | N/A 1 1/2 | N/A S590Y66NS 1-1/2 NIB SEAL HANDLE | N/A Quarter-Turn |
| NJ91H4D | N/A 039923684738 | N/A S -- Female Solder Cup | N/A 2 | N/A S590Y66NS 2 NIB SEAL HANDLE | N/A Quarter-Turn |
| NJ91H4E | N/A 039923684745 | N/A S -- Female Solder Cup | N/A 2 1/2 | N/A S590Y66NS 2-1/2 NIB SEAL HANDLE | N/A Quarter-Turn |
| NJ91H6C | N/A 039923684424 | N/A S -- Female Solder Cup | N/A 1 1/2 | N/A S590Y66X 1 1/2 CLEAN FOR OX SERV | N/A Quarter-Turn |
| NJ91H6D | N/A 039923684431 | N/A S -- Female Solder Cup | N/A 2 | N/A S590Y66X 2 CLEAN FOR OX SERV | N/A Quarter-Turn |
| NJ91H6F | N/A 039923684455 | N/A S -- Female Solder Cup | N/A 3 | N/A S590Y66X 3 CLEAN FOR OX SERV | N/A Quarter-Turn |