-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TPC-585-70-66 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Valve Size |
Description |
Valve Operator |
|---|---|---|---|---|
| NF85H36 | UPC Code N/A 039923368041 | Valve Size N/A 1/2 | Description N/A TPC585-70-66-LL 1/2 PRS X THD SS LK HDL | Valve Operator N/A CS Locking Lever Handle |
| NF85H38 | UPC Code N/A 039923368058 | Valve Size N/A 3/4 | Description N/A TPC585-70-66-LL 3/4 PRS X THD SS LK HDL | Valve Operator N/A CS Locking Lever Handle |
| NF85H3A | UPC Code N/A 039923368065 | Valve Size N/A 1 | Description N/A TPC585-70-66-LL 1 PRESS X THD SS LK HDL | Valve Operator N/A CS Locking Lever Handle |
| NF85H3B | UPC Code N/A 039923368072 | Valve Size N/A 1 1/4 | Description N/A TPC585-70-66-LL 11/4 PRS X THD SS LK HDL | Valve Operator N/A CS Locking Lever Handle |
| NF85H3C | UPC Code N/A 039923368089 | Valve Size N/A 1 1/2 | Description N/A TPC585-70-66-LL 11/2 PRS X THD SS LK HDL | Valve Operator N/A CS Locking Lever Handle |
| NF85H3D | UPC Code N/A 039923368096 | Valve Size N/A 2 | Description N/A TPC585-70-66-LL 2 PRS X THD SS TM LK HDL | Valve Operator N/A CS Locking Lever Handle |
| NF85H56 | UPC Code N/A 039923368171 | Valve Size N/A 1/2 | Description N/A TPC585-70-66-NS 1/2 PRS X THD SS TM NIBS | Valve Operator N/A NIB-SEAL® Handle |
| NF85H58 | UPC Code N/A 039923368188 | Valve Size N/A 3/4 | Description N/A TPC585-70-66-NS 3/4 PRS x THD SS TM NIBS | Valve Operator N/A NIB-SEAL® Handle |
| NF85H5A | UPC Code N/A 039923368195 | Valve Size N/A 1 | Description N/A TPC585-70-66-NS 1 PRESS X THD SS TM NIBS | Valve Operator N/A NIB-SEAL® Handle |
| NF85H5B | UPC Code N/A 039923368201 | Valve Size N/A 1 1/4 | Description N/A TPC585-70-66-NS 11/4 PRS X THD SSTM NIBS | Valve Operator N/A NIB-SEAL® Handle |
| NF85H5C | UPC Code N/A 039923368218 | Valve Size N/A 1 1/2 | Description N/A TPC585-70-66-NS 11/2 PRS X THD SSTM NIBS | Valve Operator N/A NIB-SEAL® Handle |
| NF85H5D | UPC Code N/A 039923368225 | Valve Size N/A 2 | Description N/A TPC585-70-66-NS 2 PRESS X THD SS TM NIBS | Valve Operator N/A NIB-SEAL® Handle |
| NF85H06 | UPC Code N/A 039923367921 | Valve Size N/A 1/2 | Description N/A TPC585-70-66 1/2 PRESS X THD BV SS TRM | Valve Operator N/A CS Locking Lever Handle |
| NF85H08 | UPC Code N/A 039923367938 | Valve Size N/A 3/4 | Description N/A TPC585-70-66 3/4 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |
| NF85H0A | UPC Code N/A 039923367945 | Valve Size N/A 1 | Description N/A TPC585-70-66 1 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |
| NF85H0B | UPC Code N/A 039923367952 | Valve Size N/A 1 1/4 | Description N/A TPC585-70-66 1 1/4 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |
| NF85H0C | UPC Code N/A 039923367969 | Valve Size N/A 1 1/2 | Description N/A TPC585-70-66 1 1/2 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |
| NF85H0D | UPC Code N/A 039923367976 | Valve Size N/A 2 | Description N/A TPC585-70-66 2 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |

