-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
80X3W Series - Full Port Forged DZR Brass Ball Valve
Ball Valves
Full Port Forged DZR Brass Ball Valve
w/ Adjustable Packing Gland
Material Number |
Valve Size |
Connection Type |
Maximum Operating Pressure |
Valve Operator |
|---|---|---|---|---|
| H-80132W | Valve Size N/A 1/2 | Connection Type N/A Press x ASTM F1807 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80133W | Valve Size N/A 3/4 | Connection Type N/A Press x ASTM F1807 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80134W | Valve Size N/A 1 | Connection Type N/A Press x ASTM F1807 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80135W | Valve Size N/A 1 1/4 | Connection Type N/A Press x ASTM F1807 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80136W | Valve Size N/A 1 1/2 | Connection Type N/A Press x ASTM F1807 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80137W | Valve Size N/A 2 | Connection Type N/A Press x ASTM F1807 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80332W | Valve Size N/A 1/2 | Connection Type N/A Press x ASTM F1960 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80333W | Valve Size N/A 3/4 | Connection Type N/A Press x ASTM F1960 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80334W | Valve Size N/A 1 | Connection Type N/A Press x ASTM F1960 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80335W | Valve Size N/A 1 1/4 | Connection Type N/A Press x ASTM F1960 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80336W | Valve Size N/A 1 1/2 | Connection Type N/A Press x ASTM F1960 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |
| H-80337W | Valve Size N/A 2 | Connection Type N/A Press x ASTM F1960 PEX | Maximum Operating Pressure N/A 250 psi | Valve Operator N/A Lever Handle |