-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC-595-Y/R-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI
Ball Valves
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure® Performance Bronze® ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|
| NF5Y5S6 | Connection Type N/A Press | Valve Size N/A 1/2 | Description N/A PC595Y66LF 1/2 PRES FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF5Y5S8 | Connection Type N/A Press | Valve Size N/A 3/4 | Description N/A PC595Y66LF 3/4 PRES FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF5Y5SA | Connection Type N/A Press | Valve Size N/A 1 | Description N/A PC595Y66LF 1 PRESS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF5Y5SB | Connection Type N/A Press | Valve Size N/A 1 1/4 | Description N/A PC595Y66LF 1 1/4 PRS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF5Y5SC | Connection Type N/A Press | Valve Size N/A 1 1/2 | Description N/A PC595Y66LF 1 1/2 PRS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF5Y5SD | Connection Type N/A Press | Valve Size N/A 2 | Description N/A PC595Y66LF 2 PRESS FP BV PXP 3-PC SS TRM | Turns/Operation N/A Quarter-Turn |
| NF5Y5SE | Connection Type N/A Press | Valve Size N/A 2 1/2 | Description N/A PC595Y66LF 2 1/2 PRS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF595S6 | Connection Type N/A Press | Valve Size N/A 1/2 | Description N/A PC595R66LF 1/2 PRES FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF595S8 | Connection Type N/A Press | Valve Size N/A 3/4 | Description N/A PC595R66LF 3/4 PRES FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF595SA | Connection Type N/A Press | Valve Size N/A 1 | Description N/A PC595R66LF 1 PRESS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF595SB | Connection Type N/A Press | Valve Size N/A 1 1/4 | Description N/A PC595R66LF 1 1/4 PRS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF595SC | Connection Type N/A Press | Valve Size N/A 1 1/2 | Description N/A PC595R66LF 1 1/2 PRS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF595SD | Connection Type N/A Press | Valve Size N/A 2 | Description N/A PC595R66LF 2 PRESS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |
| NF595SE | Connection Type N/A Press | Valve Size N/A 2 1/2 | Description N/A PC595R66LF 2 1/2 PRS FP BV PXP 3-PC SS TR | Turns/Operation N/A Quarter-Turn |