CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The ABS DWV sanitary tee features a hub x hub x hub connection and a flowing sweep to aid in the evacuation of waste and used fluids. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
|---|---|---|---|---|---|
| I098000 | N/A 039923204004 | N/A Hub x Hub x Hub | N/A 1 1/4 | N/A 5811 1 1/4 HXHXH SANITARY TEE ABS | N/A 0.168 lb |
| I098050 | N/A 039923204028 | N/A Hub x Hub x Hub | N/A 1 1/2 | N/A 5811 1 1/2 HXHXH SANITARY TEE ABS | N/A 0.204 lb |
| I098100 | N/A 039923204042 | N/A Hub x Hub x Hub | N/A 1 1/2 x 1 1/2 x 1 1/4 | N/A 5811R 1 1/2X1 1/2X1 1/4 HXHXH SAN TEE ABS | N/A 0.202 lb |
| I098150 | N/A 039923204066 | N/A Hub x Hub x Hub | N/A 1 1/2 x 1 1/4 x 1 1/2 | N/A 5811RR 1 1/2X1 1/4X1 1/2 HXHXH SAN TEE ABS | N/A 0.235 lb |
| I098200 | N/A 039923204080 | N/A Hub x Hub x Hub | N/A 1 1/2 x 1 1/4 x 1 1/4 | N/A 5811RR 1 1/2X1 1/4X1 1/4 HXHXH SAN TEE ABS | N/A 0.233 lb |
| I098250 | N/A 039923204103 | N/A Hub x Hub x Hub | N/A 2 | N/A 5811 2 HXHXH SANITARY TEE ABS | N/A 0.328 lb |
| I098300 | N/A 039923204127 | N/A Hub x Hub x Hub | N/A 2 x 2 x 1 1/2 | N/A 5811R 2X2X1 1/2 HXHXH SANITARY TEE ABS | N/A 0.273 lb |
| I098400 | N/A 039923204165 | N/A Hub x Hub x Hub | N/A 2 x 1 1/2 x 2 | N/A 5811RR 2X1 1/2X2 HXHXH SANITARY TEE ABS | N/A 0.33 lb |
| I098450 | N/A 039923204189 | N/A Hub x Hub x Hub | N/A 2 x 1 1/2 x 1 1/2 | N/A 5811RR 2X1 1/2X1 1/2 HXHXH SAN TEE ABS | N/A 0.264 lb |
| I098700 | N/A 039923204226 | N/A Hub x Hub x Hub | N/A 3 | N/A 5811 3 HXHXH SANITARY TEE ABS | N/A 0.998 lb |
| I098800 | N/A 039923204240 | N/A Hub x Hub x Hub | N/A 3 x 3 x 2 | N/A 5811-R 3X3X2 HXHXH SANITARY TEE ABS | N/A 0.674 lb |
| I098850 | N/A 039923204264 | N/A Hub x Hub x Hub | N/A 3 x 3 x 1 1/2 | N/A 5811R 3X3X1 1/2 HXHXH SANITARY TEE ABS | N/A 0.586 lb |
| I099200 | N/A 039923204288 | N/A Hub x Hub x Hub | N/A 4 | N/A 5811 4 HXHXH SANITARY TEE ABS | N/A 1.755 lb |
| I099250 | N/A 039923204301 | N/A Hub x Hub x Hub | N/A 4 x 4 x 3 | N/A 5811R 4X4X3 HXHXH SANITARY TEE ABS | N/A 1.46 lb |
| I099300 | N/A 039923204325 | N/A Hub x Hub x Hub | N/A 4 x 4 x 2 | N/A 5811R 4X4X2 HXHXH SANITARY TEE ABS | N/A 1.090 lb |
| I099350 | N/A 039923204349 | N/A Hub x Hub x Hub | N/A 4 x 4 x 1 1/2 | N/A 5811R 4X4X1 1/2 HXHXH SANITARY TEE ABS | N/A 1.195 lb |
| I099400 | N/A 039923204356 | N/A Hub x Hub x Hub | N/A 6 | N/A 5811 6 HXHXH SANITARY TEE ABS | N/A 4.315 lb |
| I099450 | N/A 039923204363 | N/A Hub x Hub x Hub | N/A 6 x 6 x 4 | N/A 5811R 6X6X4 HXHXH SANITARY TEE ABS | N/A 3.36 lb |
| I098350 | N/A 039923204141 | N/A Hub x Hub x Hub | N/A 2x2x1 1/4 | N/A 5811R 2X2X11/4 HXHXH SANITARY TEE ABS | N/A 0.304 lb |