-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5818 - Plug MIPT - ABS DWV
ABS DWV Fittings
The ABS DWV plug features a male NPT thread connection to fit inside a fitting to seal the end of a pipe line or a location where future additions may be made to the piping system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Type |
Size |
Description |
Connection Type |
|---|---|---|---|---|---|
| I177150 | UPC Code N/A 039923199003 | Type N/A Plug | Size N/A 1 1/4 | Description N/A 5818 1 1/4 MIPT PLUG ABS | Connection Type N/A M (NPT) |
| I177200 | UPC Code N/A 039923199027 | Type N/A Plug | Size N/A 1 1/2 | Description N/A 5818 1 1/2 MIPT PLUG ABS | Connection Type N/A M (NPT) |
| I177250 | UPC Code N/A 039923199041 | Type N/A Plug | Size N/A 2 | Description N/A 5818 2 MIPT PLUG ABS | Connection Type N/A M (NPT) |
| I177300 | UPC Code N/A 039923199065 | Type N/A Plug | Size N/A 2 1/2 | Description N/A 5818 21/2 MIPT PLUG ABS | Connection Type N/A M (NPT) |
| I177350 | UPC Code N/A 039923199089 | Type N/A Plug | Size N/A 3 | Description N/A 5818 3 MIPT PLUG ABS | Connection Type N/A M (NPT) |
| I177370 | UPC Code N/A 039923199102 | Type N/A Plug | Size N/A 3 1/2 | Description N/A 5818 31/2 MIPT PLUG ABS | Connection Type N/A M (NPT) |
| I177400 | UPC Code N/A 039923199126 | Type N/A Plug | Size N/A 4 | Description N/A 5818 4 MIPT PLUG ABS | Connection Type N/A M (NPT) |
| I178500 | UPC Code N/A 039923199164 | Type N/A Plug | Size N/A 6 | Description N/A 5818 6 MIPT PLUG ABS | Connection Type N/A M (NPT) |

