The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923410801

Type

N/A Ball Valve

Connection Type

N/A Female Press x Female Press

Valve Size

N/A 2

Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A NIB-SEAL® Locking Extended Insulated Handle

Valve Operator Material

N/A Metal - NIBCO - Steel - Stainless - 316

Description

N/A PC585-66-LF-LX 2 PRESS BV PXP SS TRIM LX

Turns/Operation

N/A Quarter-Turn

Weight

N/A 7.683 lb