Full Port Forged DZR Brass Ball Valve
w/ Adjustable Packing Gland

Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61, NSF/ANSI 372, NSF/ANSI 14

Type

N/A Ball Valve

Valve Size

N/A 1 1/4

Connection Type

N/A Press x ASTM F1960 PEX

Valve Operator

N/A Lever Handle

Weight

N/A 2.260 lb

Performance

Maximum Temperature

N/A 250 ºF

Maximum Operating Pressure

N/A 250 psi

Materials

Stem Seal Material

N/A PTFE

Seat Material

N/A PTFE

Stem Material

N/A Stainless Steel

Ball Material

N/A Lead Free Brass

Body Material

N/A Lead Free Brass

End Cup Material

N/A Lead Free Brass

Packing Gland Material

N/A Lead Free Brass

Handle Nut Material

N/A Stainless Steel

Handle Material

N/A Chrome Plated Steel

Dimensions

Length (A)

N/A 5.65 in

Length (B)

N/A 0.95 in

Length (C)

N/A 1.10 in

Height (D)

N/A 2.74 in

Handle Length (E)

N/A 5.12 in