NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® Press System® fittings are designed to join with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
PC600-2 Fitting Reducer Ftg x P – Wrot Copper
Unit of Measure
1 2 

Material Number

UPC Code

Nominal Pipe Size

Material

Description

9008050PC N/A 039923319654 N/A 1/2 x 1/2 N/A CU Wrot Copper N/A PC600-2 1/2X1/2 FTG X PRESS REDUCER LD
9008105PC N/A 039923415707 N/A 3/4 x 1/2 N/A CU Wrot Copper N/A PC600-2 3/4 X 1/2  FTG X PRS REDUCER LD
9008250PC N/A 039923319661 N/A 3/4 x 3/4 N/A CU Wrot Copper N/A PC600-2 3/4X3/4 FTG X PRESS REDUCER LD
9008355PC N/A 039923415318 N/A 1 x 1/2 N/A CU Wrot Copper N/A PC600-2 1 X 1/2 FTG X PRESS REDUCER LD
9008305PC N/A 039923415356 N/A 1 x 3/4 N/A CU Wrot Copper N/A PC600-2 1 X 3/4 FTG X PRESS REDUCER LD
9008450PC N/A 039923319678 N/A 1 x 1 N/A CU Wrot Copper N/A PC600-2 1X1 FTG X PRESS REDUCER LD
9008556PC N/A 039923415295 N/A 1 1/4 x 3/4 N/A CU Wrot Copper N/A PC600-2 11/4 X 3/4 FTG X PRS REDUCER LD
9008500PC N/A 039923292100 N/A 1 1/4 x 1 N/A CU Wrot Copper N/A PC600-2 11/4 X 1 FTG X PRESS REDUCER LD
9008650PC N/A 039923319685 N/A 1 1/4 x 1 1/4 N/A CU Wrot Copper N/A PC600-2 1-1/4X1-1/4 FTG X PRESS RED LD
9008905PC N/A 039923349606 N/A 1 1/2 x 1/2 N/A CU Wrot Copper N/A PC600-2 11/2 X 1/2 FTG X PRS REDUCER LD
9008856PC N/A 039923415271 N/A 1 1/2 x 3/4 N/A CU Wrot Copper N/A PC600-2 11/2 X 3/4 FTG X PRS REDUCER LD
9008805PC N/A 039923415257 N/A 1 1/2 x 1 N/A CU Wrot Copper N/A PC600-2 11/2 X 1 FTG X PRS REDUCER LD
9008755PC N/A 039923415233 N/A 1 1/2 x 1 1/4 N/A CU Wrot Copper N/A PC600-2 11/2 X 11/4 FTG X PRS REDUCER LD
9008950PC N/A 039923319692 N/A 1 1/2 x 1 1/2 N/A CU Wrot Copper N/A PC600-2 1-1/2X1-1/2 FTG X PRESS RED LD
9009255PC N/A 039923349637 N/A 2 x 1/2 N/A CU Wrot Copper N/A PC600-2 2 X 1/2 FTG X PRS REDUCER LD
9009206PC N/A 039923415226 N/A 2 x 3/4 N/A CU Wrot Copper N/A PC600-2 2 X 3/4 FTG X PRS REDUCER LD
9009155PC N/A 039923415219 N/A 2 x 1 N/A CU Wrot Copper N/A PC600-2 2 X 1 FTG X PRESS REDUCER LD
9009106PC N/A 039923415196 N/A 2 x 1 1/4 N/A CU Wrot Copper N/A PC600-2 2 X 11/4 FTGXPRS REDUCER LD
9009055PC N/A 039923415172 N/A 2 x 1 1/2 N/A CU Wrot Copper N/A PC600-2 2 X 11/2 FTG X PRESS REDUCER LD
9009300PC N/A 039923319708 N/A 2 x 2 N/A CU Wrot Copper N/A PC600-2 2 X 2 FTG X PRESS REDUCER LD
9009550PC N/A 039923433077 N/A 2 1/2 x 3/4 N/A CU Wrot Copper N/A PC600-2 21/2X3/4 FTGXPRESS REDUCER LD
9009500PC N/A 039923398406 N/A 2 1/2 x 1 N/A CU Wrot Copper N/A PC600-2 21/2X1 FTGXPRESS REDUCER LD
9009450PC N/A 039923398390 N/A 2 1/2 x 1 1/4 N/A CU Wrot Copper N/A PC600-2 21/2X11/4 FTGXPRESS REDUCER LD
9009400PC N/A 039923398383 N/A 2 1/2 x 1 1/2 N/A CU Wrot Copper N/A PC600-2 21/2X11/2 FTGXPRESS REDUCER LD
9009350PC N/A 039923398376 N/A 2 1/2 x 2 N/A CU Wrot Copper N/A PC600-2 21/2X2 FTGXPRESS REDUCER LD
Unit of Measure
1 2