
1516 Middlebury Street
Elkhart, IN 46516-4740
Phone: 574.295.3000 • Fax: 800.234.0557
Email: info@nibco.com • Web site: www.nibco.com
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
1 2
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
|---|---|---|---|---|---|
| NHA701D | N/A 039923699343 | N/A 2 | N/A F -- Flanged | N/A F63931 2 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701E | N/A 039923699350 | N/A 2 1/2 | N/A F -- Flanged | N/A F63931 2 1/2 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701F | N/A 039923699367 | N/A 3 | N/A F -- Flanged | N/A F63931 3 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701H | N/A 039923699374 | N/A 4 | N/A F -- Flanged | N/A F63931 4 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701J | N/A 039923699381 | N/A 5 | N/A F -- Flanged | N/A F63931 5 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701K | N/A 039923699398 | N/A 6 | N/A F -- Flanged | N/A F63931 6 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701L | N/A 039923699404 | N/A 8 | N/A F -- Flanged | N/A F63931 8 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701M | N/A 039923699411 | N/A 10 | N/A F -- Flanged | N/A F63931 10 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701N | N/A 039923699428 | N/A 12 | N/A F -- Flanged | N/A F63931 12 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701T | N/A 039923699435 | N/A 14 | N/A F -- Flanged | N/A F63931 14 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA701U | N/A 039923699442 | N/A 16 | N/A F -- Flanged | N/A F63931 16 NRS FLG GATE D I | N/A Standard Handwheel |
| NHA702D | N/A 039923830425 | N/A 2 | N/A F -- Flanged | N/A F63931FF 2 NRS W/FF FLG GATE D I | N/A Standard Handwheel |
| NHA702E | N/A 039923699664 | N/A 2 1/2 | N/A F -- Flanged | N/A F63931FF 2 1/2 NRS W/FF FLG GATE D I | N/A Standard Handwheel |
| NHA702F | N/A 039923699671 | N/A 3 | N/A F -- Flanged | N/A F63931FF 3 FLG GATE W/FF FLG DUCT IRON | N/A Standard Handwheel |
| NHA702H | N/A 039923699688 | N/A 4 | N/A F -- Flanged | N/A F63931FF 4 NRS W/FF FLG GATE D I | N/A Standard Handwheel |
| NHA702J | N/A 039923699695 | N/A 5 | N/A F -- Flanged | N/A F63931FF 5 FLG GATE W/FF FLG DUCT IRON | N/A Standard Handwheel |
| NHA702K | N/A 039923699701 | N/A 6 | N/A F -- Flanged | N/A F63931FF 6 NRS W/FF FLG GATE D I | N/A Standard Handwheel |
| NHA702L | N/A 039923699718 | N/A 8 | N/A F -- Flanged | N/A F63931FF 8 FLG GATE W/FF FLG DUCT IRON | N/A Standard Handwheel |
| NHA702M | N/A 039923830432 | N/A 10 | N/A F -- Flanged | N/A F63931FF 10 NRS W/FF FLG GATE D I | N/A Standard Handwheel |
| NHA702N | N/A 039923699725 | N/A 12 | N/A F -- Flanged | N/A F63931FF 12 FLG GATE W/FF FLG DUCT IRON | N/A Standard Handwheel |
| NHA702U | N/A 039923008480 | N/A 16 | N/A F -- Flanged | N/A F63931FF 16 FLG GATE W/FF FLG DUCT IRON | N/A Standard Handwheel |
| NHA703D | N/A 039923002402 | N/A 2 | N/A F -- Flanged | N/A F63931SON 2 GATE W/SQ NUT DI | N/A Square Operating Nut |
| NHA703E | N/A 039923002419 | N/A 2 1/2 | N/A F -- Flanged | N/A F63931SON 2 1/2 GATE W/SQ NUT DI | N/A Square Operating Nut |
| NHA703F | N/A 039923699480 | N/A 3 | N/A F -- Flanged | N/A F63931SON 3 GATE W/SQ NUT DI | N/A Square Operating Nut |
| NHA703H | N/A 039923002426 | N/A 4 | N/A F -- Flanged | N/A F63931SON 4 GATE W/SQ NUT DI | N/A Square Operating Nut |
Unit of Measure
1 2