The light grey Corzan® CPVC flush socket reducer bushing features a male end (spigot) and a female socket connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Flush Socket Reducer Bushing Spg x S - Corzan® CPVC Schedule 80, 5118
Unit of Measure
1 2 

Material Number

UPC Code

Size (Dimensions)

Connection Type

Description

CB10550 N/A 039923176745 N/A 1/2 x 1/4 N/A Spg x S N/A 5118 1/2X1/4 SPG X SOC BUSHING CPVC
CB10600 N/A 039923176769 N/A 3/4 x 1/2 N/A Spg x S N/A 5118 3/4X1/2 SPG X SOC BUSHING CPVC
CB10650 N/A 039923176820 N/A 1 x 3/4 N/A Spg x S N/A 5118 1X3/4 SPG X SOC BUSHING CPVC
CB10690 N/A 039923176844 N/A 1 x 1/2 N/A Spg x S N/A 5118 1X1/2 SPG X SOC BUSHING CPVC
CB10750 N/A 039923176882 N/A 1 1/4 x 1 N/A Spg x S N/A 5118 1-1/4X1SPG X SOC BUSHING CPVC
CB10790 N/A 039923176905 N/A 1 1/4 x 3/4 N/A Spg x S N/A 5118 1-1/4 X 3/4 SPG X SOC BUSHING CPVC
CB10890 N/A 039923176929 N/A 1 1/4 x 1/2 N/A Spg x S N/A 5118 1-1/4 X1/2 SPG X SOC BUSHING CPVC
CB10900 N/A 039923176967 N/A 1 1/2 x 1 1/4 N/A Spg x S N/A 5118 1-1/2X1-1/4 SPG X SOC BUSHING CPVC
CB10940 N/A 039923176981 N/A 1 1/2 x 1 N/A Spg x S N/A 5118 1-1/2X1SPG X SOC BUSHING CPVC
CB10990 N/A 039923177001 N/A 1 1/2 x 3/4 N/A Spg x S N/A 5118 1-1/2X3/4 SPG X SOC BUSHING CPVC
CB11040 N/A 039923177025 N/A 1 1/2 x 1/2 N/A Spg x S N/A 5118 1-1/2 X1/2 SPG X SOC BUSHING CPVC
CB11100 N/A 039923177049 N/A 2 x 1 1/2 N/A Spg x S N/A 5118 2X1-1/2 SPG X SOC BUSHING CPVC
CB11140 N/A 039923177063 N/A 2 x 1 1/4 N/A Spg x S N/A 5118 2X1-1/4 SPG X SOC BUSHING CPVC
CB11190 N/A 039923177087 N/A 2 x 1 N/A Spg x S N/A 5118 2 X1 SPG X SOC BUSHING CPVC
CB11240 N/A 039923177100 N/A 2 x 3/4 N/A Spg x S N/A 5118 2 X3/4 SPG X SOC BUSHING CPVC
CB11290 N/A 039923177124 N/A 2 x 1/2 N/A Spg x S N/A 5118 2 X 1/2 SPG X SOC BUSHING CPVC
CB11350 N/A 039923177148 N/A 2 1/2 x 2 N/A Spg x S N/A 5118 2-1/2X2 SPG X SOC BUSHING CPVC
CB11400 N/A 039923177162 N/A 2 1/2 x 1 1/2 N/A Spg x S N/A 5118 2-1/2X1-1/2 SPG X SOC BUSHING CPVC
CB11450 N/A 039923177209 N/A 2 1/2 x 1 N/A Spg x S N/A 5118 2-1/2X1SPG X SOC BUSHING CPVC
CB11500 N/A 039923177261 N/A 3 x 2 1/2 N/A Spg x S N/A 5118 3X2-1/2 SPG X SOC BUSHING CPVC
CB11550 N/A 039923177285 N/A 3 x 2 N/A Spg x S N/A 5118 3X2 SPG X SOC BUSHING CPVC
CB11600 N/A 039923177308 N/A 3 x 1 1/2 N/A Spg x S N/A 5118 3X1-1/2 SPG X SOC BUSHING CPVC
CB11620 N/A 039923177346 N/A 3 x 1 N/A Spg x S N/A 5118 3X1SPG X SOC BUSHING CPVC
CB11650 N/A 039923177421 N/A 4 x 3 N/A Spg x S N/A 5118 4X3 SOC BUSHING CPVC
CB11700 N/A 039923177469 N/A 4 x 2 N/A Spg x S N/A 5118 4X2 SOC BUSHING CPVC
Unit of Measure
1 2