NIBCO® BenchPressG™ fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923435248

Type

N/A Press Flange Adapter

Connection Type

N/A Prs x Flange

Nominal Pipe Size

N/A 2

Material

N/A Steel Flange, Zn - Ni Plated/Carbon Steel Outlet

Description

N/A PCH241 2 PRESS FLANGE, CARBON STEEL

Brand

N/A BenchPressG™

Weight

N/A 2.676 kg5.9 lb