NIBCO® BenchPress® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPress fittings are designed to join carbon steel pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923433480

Type

N/A Reducing Coupling

Connection Type

N/A Prs x Prs

Nominal Pipe Size

N/A 1 1/2 x 1 1/4

Material

N/A Carbon Steel

Description

N/A PC200R 11/2X11/4 PRSXPRS REDCOUP,CBN STL

Brand Name

N/A BenchPress®

Weight

N/A 0.454 kg1.000 lb