Forged DZR Brass Transition Fitting

Unit of Measure

Specifications

Type

N/A Adapter

Size

N/A 2

Connection Type

N/A Press x ASTM F1960 PEX

Weight

N/A 1.021 lb

Materials

Material

N/A Lead Free DZR Brass

Body Material

N/A EPDM

Performance

Maximum Temperature

N/A 250 ºF

Maximum Operating Pressure

N/A 250 psi

Dimensions

A

N/A 4 in