The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve's unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923717559

Type

N/A Butterfly Valve

Size (Dimensions)

N/A 2

Material

N/A Ductile Iron

Valve Operator

N/A Bare Stem / Bare Shaft

Description

N/A WD20000 2 WAFER BFV BARE STEM D I

Turns/Operation

N/A Quarter-Turn

Weight

N/A 5.266 lb