The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923362209

Type

N/A Ball Valve

Connection Type

N/A Female Press

Valve Size

N/A 1 1/4

Material

N/A Brass

Description

N/A PC-FP-600A-LF 1 1/4 PRESS BALL VALVE PXP

Valve Operator

N/A Lever Handle

Valve Operator Material

N/A Metal - NIBCO - Steel - Plated

Weight

N/A 1.7 lb