-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Chrome Plated Forged DZR Brass Thermostatic Mixing Valve
w/ Integral Check Valves, Elbow & Tee Fittings
Factory Preset at 120ºF
For Point-of-Use (Single Fixture)
Outlet Temperature Range 95º- 120ºF
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A
Certified to NSF/ANSI 61 & 372 ASSE 1070 Lead Free |
Type |
N/A Thermostatic Mixing Valve |
Size |
N/A 3/8 |
Connection Type |
N/A Compression |
Weight |
N/A 0.717 lb |
Materials
Cap Screw Material |
N/A Stainless Steel |
Cap Material |
N/A Plastic |
Locking Nut Material |
N/A Brass |
End Cap Material |
N/A Brass |
O-Ring Material |
N/A EPDM |
Adjustment Spindle Material |
N/A Brass |
Shuttle Material |
N/A Plastic |
Element Material |
N/A Wax Filled Copper |
Spring Material |
N/A Stainless Steel |
Body Material |
N/A Brass |
Check Valve Material |
N/A Plastic |
Strainer Material |
N/A Stainless Steel |
Mounting Bracket Material |
N/A Plastic |
Hot Intel Elbow Fitting Material |
N/A Brass |
Cold Intel Elbow Fitting Material |
N/A Brass |
Gauge Fitting Material |
N/A Brass |
Performance
Minimum Outlet Temperature |
N/A 35 ºC95 ºF |
Maximum Outlet Temperature |
N/A 48.9 ºC120 ºF |
Hot Supply Temperature Range |
N/A 48.9 to 82.2 ºC120 to 180 ºF |
Cold Supply Temperature Range |
N/A 3.9 to 26.7 ºC39 to 80 ºF |
Temperature stability (Nominal) |
N/A ± 2.8 ºC± 5 ºF |
Temperature Differential |
N/A 5.6 ºC10 ºF |
Maximum Working Pressure (Intel) |
N/A 10.3 bar150 psi |
Permitted Intel Supply Pressure Variation |
N/A ± 20 % |
Flow Rate @ 45 psi Pressure Loss |
N/A 4.5 gpm |
Minimum Flow Rate |
N/A 0.5 gpm |
Cv Coefficient |
N/A 0.61 |