-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The black PP socket coupling and reducing socket coupling feature thermo-seal female socket connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol® technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
UPC Code |
N/A 039923091628 |
Type |
N/A Coupling |
Size (Dimensions) |
N/A 1 |
Connection Type |
N/A S x S |
All Basic Material |
N/A PP |
Pipe Schedule |
N/A 80 |
Description |
N/A 6101 1 SOC COUP PPRO |
eClass Classification |
N/A
Black PP Couplings |
Color |
N/A Black |
Net Weight |
N/A 0.112 lb |