-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Full Port Forged Brass Ball Valve
w/ Hi-Flow Hose Drain Adjustable Packing Gland & Reversible Handle
Lead Free
Female PP-R Metric Socket
Manufactured for use with Aquatherm® PP-R Piping Systems
Max. Operating Pressure: 355 PSI
ISO 9001 – Patents Pending
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A NSF/ANSI 61, NSF/ANSI 372 |
Type |
N/A Ball Drains |
Valve Size |
N/A 1 |
Connection Type |
N/A Metric Socket Female x Hose Drain |
Valve Operator |
N/A Lever Handle |
Weight |
N/A 1.930 lb |
Performance
Maximum Temperature |
N/A 180 ºF |
Maximum Operating Pressure |
N/A 600 psi |
Maximum Operating Pressure Note |
N/A Determined by intended operating conditions and limitations specific to the system design. Maximum pressure rating for the seat and body alone is 600 PSI. |
Materials
Body Material |
N/A Brass with PP-R |
End Material |
N/A Brass with PP-R |
Ball Material |
N/A Brass HCP |
Seat Material |
N/A PTFE |
Stem Material |
N/A Brass |
Stem Seal Material |
N/A PTFE |
Packing Gland Material |
N/A Brass |
Lever Handle Material |
N/A Steel CP |
Handle Jacket Material |
N/A Vinyl |
Handle Nut Material |
N/A Stainless Steel |
End Cap Material |
N/A Brass |
Handle Material |
N/A Enamel Coated Aluminium |
Handle Screw Material |
N/A Brass |
Cap & Strap Material |
N/A Brass w/ PVC Strap |
Washer Material |
N/A EPDM |