,Connection Size##pipe_size##inches,Material Number##other##,Connection Type##other##,Maximum Operating Temperature##hvac_temperature##fahrenheit,Minimum Operating Temperature##hvac_temperature##fahrenheit,Maximum Working Pressure##piping_pressure##pounds_force_per_square_inch,Series##other##,Unit Weight Value##number##general,Flow Configuration##other##,Valve Body Material##other##,Cv Coefficient##other##,K Coefficient##other##,Overall Length##Length##inches,Valve Plug End Offset##length##inches,Overall Height##length##inches,Valve Branch Offset##length##inches,Valve Hinge Horizontal Offset##length##inches,Valve Hinge Depth##length##inches,Valve Hinge Center Offset##length##inches,Valve Plug Depth##length##inches,Valve Plug Nut Depth##length##inches,Valve Hinge Vertical Offset##length##inches,Valve Branch Diameter##length##inches,Valve Plug Diameter##length##inches,Valve Hinge Housing Diameter##length##inches,Valve Body Diameter##length##inches,Valve Branch Angle##angle##degrees,Valve Plug Nut Width##length##inches,Valve Nut Circumscribe Length##length##inches,Valve Nut Depth##length##inches,Valve Hinge Nut Offset##length##inches,Valve Hinge Nut Circumscribe Length##length##inches,Model##other##,Description##other##,Product Page URL##other##,URL##other##
0.25in_NL740X4,0.25,NL740X4,FNPT x FNPT,300,0,200,T,0.508,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,2.12,1.42,2.08,0.719,0.68305,1.154,0.56,0.594,0.16,0.465,1.188,1.32,0.44175,0.8835,45,0.56,0.93,0.3816,1.42,0.3534,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
0.375in_NL740X5,0.375,NL740X5,FNPT x FNPT,300,0,200,T,0.478,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,2.12,1.42,2.08,0.719,0.68305,1.154,0.56,0.594,0.16,0.465,1.188,1.32,0.44175,0.8835,45,0.56,0.93,0.3816,1.42,0.3534,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
0.5in_NL740X6,0.5,NL740X6,FNPT x FNPT,300,0,200,T,0.55,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,2.44,1.42,2.3,0.906,0.8607,1.154,0.56,0.594,0.16,0.56,1.188,1.32,0.532,1.064,45,0.56,1.12,0.4392,1.42,0.4256,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
0.75in_NL740X8,0.75,NL740X8,FNPT x FNPT,300,0,200,T,0.9,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,2.9,1.7,2.69,1.02,0.969,1.443,0.75,0.693,0.3,0.7,1.386,1.54,0.665,1.33,45,0.75,1.4,0.5238,1.7,0.532,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
1in_NL740XA,1,NL740XA,FNPT x FNPT,300,0,200,T,1.46,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,3.56,1.92,3.33,1.22,1.159,1.658,0.83,0.828,0.28,0.885,1.656,1.84,0.84075,1.6815,45,1,1.77,0.6408,1.92,0.6726,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
1.25in_NL740XB,1.25,NL740XB,FNPT x FNPT,300,0,200,T,2.17,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,4.18,2.18,3.94,1.422,1.3509,1.849,0.868,0.981,0.34,1.03,1.962,2.18,0.9785,1.957,45,1.32,2.06,0.7506,2.12,0.7828,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
1.5in_NL740XC,1.5,NL740XC,FNPT x FNPT,300,0,200,T,2.95,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,4.48,2.41,4.49,1.44,1.368,2.0845,1,1.0845,0.36,1.2,2.169,2.41,1.14,2.28,45,1.375,2.4,0.8046,2.44,0.912,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
2in_NL740XD,2,NL740XD,FNPT x FNPT,300,0,200,T,4.79,In/Out,Metal - NIBCO - Bronze - Lead Free,0,0,5.29,3.05,5.5,1.53,1.4535,2.5525,1.18,1.3725,0.464,1.435,2.745,3.05,1.36325,2.7265,45,1.69,2.87,0.9504,2.76,1.0906,T-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Threaded",https://www.nibco.com/nibco-products/valves/check-valves/t-413-y-lf/,http://nibco.com/
