,Connection Size##pipe_size##inches,Material Number##other##,Minimum Operating Temperature##hvac_temperature##fahrenheit,Maximum Operating Temperature##hvac_temperature##fahrenheit,Maximum Working Pressure##piping_pressure##pounds_force_per_square_inch,Connection Type##other##,Flow Configuration##other##,Series##other##,Unit Weight Value##number##general,Body Material##other##,Cv Coefficient##other##,K Coefficient##other##,Overall Length##Length##inches,Valve Plug End Offset##length##inches,Connection to Connection##Length##inches,Valve Body End Length##length##inches,Valve Solder End Outside Diameter##length##inches,Valve Branch Diameter##length##inches,Valve Plug Diameter##length##inches,Valve Hinge Housing Diameter##length##inches,Valve Body Diameter##length##inches,Valve Branch Offset##length##inches,Valve Hinge Horizontal Offset##length##inches,Valve Hinge Depth##length##inches,Valve Hinge Center Offset##length##inches,Valve Plug Depth##length##inches,Valve Plug Nut Depth##length##inches,Valve Hinge Vertical Offset##length##inches,Overall Height##Length##inches,Valve Branch Angle##angle##degrees,Valve Plug Nut Width##length##inches,Valve Hinge Nut Offset##length##inches,Valve Hinge Nut Circumscribe Length##length##inches,End Size Selector##length##inches,Model##other##,Description##other##,Product Page URL##other##,Standards##other##,URL##other##
1/2in_NJ740X6,1/2,NJ740X6,0,300,200,Female Solder Cup,In/Out,S,0.55,Metal - NIBCO - Bronze - Lead Free,0,0,2.52,1.236446609,1.52,0.6,0.78,1.188,1.32,0.4704,0.702,0.91,0.8645,1.154,0.56,0.594,0.16,0.636,1.98,45,0.56,1.42,0.336,1,S-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Solder",https://www.nibco.com/nibco-products/valves/check-valves/s-413-y-lf/,Conforms to MSS SP-139,http://nibco.com/
3/4in_NJ740X8,3/4,NJ740X8,0,300,200,Female Solder Cup,In/Out,S,0.88,Metal - NIBCO - Bronze - Lead Free,0,0,3.34,1.551801948,1.84,0.9,1.06,1.35,1.5,0.63,0.954,1.25,1.1875,1.425,0.75,0.675,0.3,0.748,2.4,45,0.75,1.69,0.45,1,S-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Solder",https://www.nibco.com/nibco-products/valves/check-valves/s-413-y-lf/,Conforms to MSS SP-139,http://nibco.com/
1in_NJ740XA,1      ,NJ740XA,0,300,200,Female Solder Cup,In/Out,S,1.48,Metal - NIBCO - Bronze - Lead Free,0,0,4.06,1.790380592,2.24,1.092,1.34,1.674,1.86,0.6972,1.206,1.469,1.39555,1.667,0.83,0.837,0.28,0.9,2.92,45,1,1.95,0.498,1,S-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Solder",https://www.nibco.com/nibco-products/valves/check-valves/s-413-y-lf/,Conforms to MSS SP-139,http://nibco.com/
1.25in_NJ740XB,1  1/4 ,NJ740XB,0,300,200,Female Solder Cup,In/Out,S,2.22,Metal - NIBCO - Bronze - Lead Free,0,0,4.69,2.229669914,2.75,1.164,1.58,1.962,2.18,0.73332,1.422,1.59,1.5105,1.854,0.873,0.981,0.34,1.104,3.55,45,1.32,2.14,0.5238,1,S-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Solder",https://www.nibco.com/nibco-products/valves/check-valves/s-413-y-lf/,Conforms to MSS SP-139,http://nibco.com/
1.5in_NJ740XC,1  1/2 ,NJ740XC,0,300,200,Female Solder Cup,In/Out,S,3,Metal - NIBCO - Bronze - Lead Free,0,0,5.28,2.437746033,3.09,1.314,1.86,2.232,2.48,0.84,1.674,1.781,1.69195,2.116,1,1.116,0.36,1.224,3.99,45,1.375,2.4,0.6,1,S-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Solder",https://www.nibco.com/nibco-products/valves/check-valves/s-413-y-lf/,Conforms to MSS SP-139,http://nibco.com/
2in_NJ740XD,2      ,NJ740XD,0,300,200,Female Solder Cup,In/Out,S,4.87,Metal - NIBCO - Bronze - Lead Free,0,0,6.44,2.909759705,3.76,1.608,2.44,2.745,3.05,0.9996,2.196,2,1.9,2.5625,1.19,1.3725,0.464,1.464,4.88,45,1.69,2.92,0.714,1,S-413-Y-LF,"Check Valve - Lead-Free, PTFE Seat Disc, Solder",https://www.nibco.com/nibco-products/valves/check-valves/s-413-y-lf/,Conforms to MSS SP-139,http://nibco.com/
