,Connection Size##pipe_size##inches,Material Number##other##,Maximum Working Pressure##piping_pressure##pounds_force_per_square_inch,Unit Weight Value##number##general,Cv Coefficient##other##,K Coefficient##other##,Center Axis to Handle Top##length##inches,Overall Height##length##inches,Valve Operator Selector Length##length##inches
1/4_NL998X4,1/4,NL998X4,600,0.33,4,0.980896242,1.73,2.235,18
3/8_NL998X5,3/8,NL998X5,600,0.38,6,1.466974941,1.73,2.235,18
1/2_NL998X6,1/2,NL998X6,600,0.44,15,0.594725472,1.92,2.54,18
3/4_NL998X8,3/4,NL998X8,600,0.66,30,0.457935019,2.09,2.835,20
1_NL998XA,1,NL998XA,600,1.1,48,0.469847583,2.56,3.455,26
1 1/4_NL998XB,1 1/4,NL998XB,600,1.57,103,0.305618342,2.95,4.12,26
1 1/2_NL998XC,1 1/2,NL998XC,600,2.4,143,0.293743962,3.35,4.77,27
2_NL998XD,2,NL998XD,600,3.37,245,0.271873737,3.68,5.395,27
2 1/2_NL998XE,2 1/2,NL998XE,400,7.6,183,0.992018335,4.76,6.925,28
3_NL998XF,3,NL998XF,400,9.36,390,0.520750536,5.08,7.54,28
4_NL998XH,4,NL998XH,400,16.85,1368,0.12550482,5.87,9.1,29
