hero-banner
Batch CAD Cart (0)
  • Cart is empty
The dark grey PVC flush socket reducer bushing features a male end (spigot) and a female socket connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 

Material Number

UPC Code

Size (Dimensions)

Connection Type

Description

CA11750 N/A 039923156600 N/A 1/2 x 1/4 N/A Spg x S N/A 4518 1/2X1/4 SPG X SOC BUSH PVC 80
CA11800 N/A 039923156624 N/A 3/4 x 1/2 N/A Spg x S N/A 4518 3/4X1/2 SPG X SOC BUSH PVC 80
CA11900 N/A 039923156686 N/A 1 x 3/4 N/A Spg x S N/A 4518 1X3/4 SPG X SOC BUSH PVC 80
CA11940 N/A 039923156709 N/A 1 x 1/2 N/A Spg x S N/A 4518 1 X 1/2 SPG X SOC BUSH PVC 80
CA12000 N/A 039923156747 N/A 1 1/4 x 1 N/A Spg x S N/A 4518 11/4X1 SPG X SOC BUSH PVC 80
CA12040 N/A 039923156761 N/A 1 1/4 x 3/4 N/A Spg x S N/A 4518 1 1/4 X 3/4 SPG X SOC BUSH PVC 80
CA12090 N/A 039923156785 N/A 1 1/4 x 1/2 N/A Spg x S N/A 4518 1 1/4 X 1/2 SPG X SOC BUSH PVC 80
CA12150 N/A 039923156822 N/A 1 1/2 x 1 1/4 N/A Spg x S N/A 4518 11/2X11/4 SPG X SOC BUSH PVC 80
CA12190 N/A 039923156846 N/A 1 1/2 x 1 N/A Spg x S N/A 4518 1 1/2 X 1 SPG X SOC BUSH PVC 80
CA12240 N/A 039923156860 N/A 1 1/2 x 3/4 N/A Spg x S N/A 4518 1 1/2 X 3/4 SPG X SOC BUSH PVC 80
CA12290 N/A 039923156884 N/A 1 1/2 x 1/2 N/A Spg x S N/A 4518 1 1/2 X 1/2 SPG X SOC BUSH PVC 80
CA12350 N/A 039923156907 N/A 2 x 1 1/2 N/A Spg x S N/A 4518 2X11/2 SPG X SOC BUSH PVC 80
CA12390 N/A 039923156921 N/A 2 x 1 1/4 N/A Spg x S N/A 4518 2 X 1 1/4 SPG X SOC BUSH PVC 80
CA12440 N/A 039923156945 N/A 2 x 1 N/A Spg x S N/A 4518 2 X 1 SPG X SOC BUSH PVC 80
CA12490 N/A 039923156969 N/A 2 x 3/4 N/A Spg x S N/A 4518 2 X 3/4 SPG X SOC BUSH PVC 80
CA12540 N/A 039923156983 N/A 2 x 1/2 N/A Spg x S N/A 4518 2 X 1/2 SPG X SOC BUSH PVC 80
CA12600 N/A 039923157003 N/A 2 1/2 x 2 N/A Spg x S N/A 4518 21/2X2 SPG X SOC BUSH PVC 80
CA12650 N/A 039923157027 N/A 2 1/2 x 1 1/2 N/A Spg x S N/A 4518 21/2X11/2 SPG X SOC BUSH PVC 80
CA12700 N/A 039923157041 N/A 2 1/2 x 1 1/4 N/A Spg x S N/A 4518 21/2X11/4 SPG X SOC BUSH PVC 80
CA12750 N/A 039923157065 N/A 2 1/2 x 1 N/A Spg x S N/A 4518 21/2X1 SPG X SOC BUSH PVC 80
CA12900 N/A 039923157126 N/A 3 x 2 1/2 N/A Spg x S N/A 4518 3X21/2 SPG X SOC BUSH PVC 80
CA12950 N/A 039923157140 N/A 3 x 2 N/A Spg x S N/A 4518 3X2 SPG X SOC BUSH PVC 80
CA13000 N/A 039923157164 N/A 3 x 1 1/2 N/A Spg x S N/A 4518 3X11/2 SPG X SOC BUSH PVC 80
CA13100 N/A 039923157201 N/A 3 x 1 N/A Spg x S N/A 4518 3X1 SPG X SOC BUSH PVC 80
CA13150 N/A 039923157287 N/A 4 x 3 N/A Spg x S N/A 4518 4X3 SPG X SOC BUSH PVC 80
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2