CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The PVC Schedule 40 bushing is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 2
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
|---|---|---|---|---|---|
| L179310P | N/A 039923134288 | N/A Spg x FIPT | N/A 1/2 x 1/4 | N/A 438-072 1/2x1/4 SPxF RED BUSHING PVC 40 | N/A 0.024 lb |
| L179300P | N/A 039923134264 | N/A Spg x FIPT | N/A 1/2 x 3/8 | N/A 438-073 1/2x3/8 SPxF RED BUSHING PVC 40 | N/A 0.021 lb |
| L179400P | N/A 039923134400 | N/A Spg x FIPT | N/A 3/4 x 1/4 | N/A 438-098 3/4x1/4 SPxF RED BUSH PVC 40 | N/A 0.05 lb |
| L979330 | N/A 039923134363 | N/A Spg x FIPT | N/A 3/4 x 1/2 | N/A 438-101 3/4x1/2 SPxF RED BUSHING PVC 40 | N/A 0.026 lb |
| L979390 | N/A 039923134486 | N/A Spg x FIPT | N/A 1 x 1/2 | N/A 438-130 1x1/2 SPxF RED BUSHING PVC 40 | N/A 0.052 lb |
| L979370 | N/A 039923134462 | N/A Spg x FIPT | N/A 1 x 3/4 | N/A 438-131 1x3/4 SPxF RED BUSHING PVC 40 | N/A 0.039 lb |
| L17946YP | N/A 039923134585 | N/A Spg x FIPT | N/A 1 1/4 x 1/2 | N/A 438-166 1 1/4x1/2 SPxF RED BUSHING PVC 40 | N/A 0.141 lb |
| L17944Y | N/A 039923134561 | N/A Spg x FIPT | N/A 1 1/4 x 3/4 | N/A 438-167 1 1/4x3/4 SPxF RED BUSHING PVC 40 | N/A 0.083 lb |
| L17943Y | N/A 039923134547 | N/A Spg x FIPT | N/A 1 1/4 x 1 | N/A 438-168 1 1/4x1 SPxF RED BUSHING PVC 40 | N/A 0.068 lb |
| L17949YP | N/A 039923134721 | N/A Spg x FIPT | N/A 1 1/2 x 1/2 | N/A 438-209 1 1/2x1/2 SPxF RED BUSHING PVC 40 | N/A 0.205 lb |
| L17948Y | N/A 039923134707 | N/A Spg x FIPT | N/A 1 1/2 x 3/4 | N/A 438-210 1 1/2x3/4 SPxF RD BUSH PVC 40 | N/A 0.100 lb |
| L17945Y | N/A 039923134684 | N/A Spg x FIPT | N/A 1 1/2 x 1 | N/A 438-211 1 1/2x1 SPxF RED BUSHING PVC 40 | N/A 0.105 lb |
| L17947Y | N/A 039923134660 | N/A Spg x FIPT | N/A 1 1/2 x 1 1/4 | N/A 438-212 1 1/2x1 1/4 SPxF RED BUSH PVC 40 | N/A 0.069 lb |
| L17953YP | N/A 039923134844 | N/A Spg x FIPT | N/A 2 x 1/2 | N/A 438-247 2x1/2 SPxF RED BUSHING PVC 40 | N/A 0.338 lb |
| L17956Y | N/A 039923134820 | N/A Spg x FIPT | N/A 2 x 3/4 | N/A 438-248 2x3/4 SPxF RED BUSH PVC 40 | N/A 0.154 lb |
| L17952YP | N/A 039923134806 | N/A Spg x FIPT | N/A 2 x 1 | N/A 438-249 2x1 SPxF RED BUSHING PVC 40 | N/A 0.292 lb |
| L17951YP | N/A 039923134783 | N/A Spg x FIPT | N/A 2 x 1 1/4 | N/A 438-250 2x1 1/4 SPxF RED BUSHING PVC 40 | N/A 0.238 lb |
| L17950Y | N/A 039923134769 | N/A Spg x FIPT | N/A 2 x 1 1/2 | N/A 438-251 2x1 1/2 SPxF RED BUSH PVC 40 | N/A 0.128 lb |
| L17959YP | N/A 039923134943 | N/A Spg x FIPT | N/A 2 1/2 x 1 | N/A 438-289 2 1/2x1 SPxF RED BUSHING PVC 40 | N/A 0.512 lb |
| L17957YP | N/A 039923134905 | N/A Spg x FIPT | N/A 2 1/2 x 1 1/2 | N/A 438-291 2 1/2x1 1/2 SPxF RED BUSH PVC 40 | N/A 0.416 lb |
| L17955YP | N/A 039923134882 | N/A Spg x FIPT | N/A 2 1/2 x 2 | N/A 438-292 2 1/2x2 SPxF RED BUSHING PVC 40 | N/A 0.297 lb |
| L17972YP | N/A 039923135124 | N/A Spg x FIPT | N/A 3 x 1 | N/A 438-335 3x1 SPxF RED BUSH PVC 40 PUR | N/A 0.671 lb |
| L17970YP | N/A 039923135087 | N/A Spg x FIPT | N/A 3 x 1 1/2 | N/A 438-337 3x1 1/2 SPxF RED BUSH PVC 40 PUR | N/A 0.727 lb |
| L17960YP | N/A 039923135063 | N/A Spg x FIPT | N/A 3 x 2 | N/A 438-338 3x2 SPxF RED BUSH PVC 40 PUR | N/A 0.668 lb |
| L17965YP | N/A 039923135049 | N/A Spg x FIPT | N/A 3 x 2 1/2 | N/A 438-339 3x2 1/2 SPxF RED BUSH PVC 40 PUR | N/A 0.526 lb |
1 2