CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve's unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Size (Dimensions) |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH110M | N/A 039923718921 | N/A 10 | N/A Gear Operator | N/A WD20005 10 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH112M | N/A 039923328540 | N/A 10 | N/A Gear Operator | N/A WD20005SON 10 WAFER BFV GEAR OP SQ NUT D | N/A Quarter-Turn |
| NLH090M | N/A 039923717627 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD20000 10 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH110N | N/A 039923718938 | N/A 12 | N/A Gear Operator | N/A WD20005 12 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH090N | N/A 039923717634 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD20000 12 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH100D | N/A 039923717955 | N/A 2 | N/A Lever-Lock Handle | N/A WD20003 2 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH110D | N/A 039923718853 | N/A 2 | N/A Gear Operator | N/A WD20005 2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH090D | N/A 039923717559 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD20000 2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH100E | N/A 039923717962 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD20003 21/2 WAFER BFV L/LK HNDL D I | N/A Quarter-Turn |
| NLH110E | N/A 039923718860 | N/A 2 1/2 | N/A Gear Operator | N/A WD20005 21/2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH090E | N/A 039923717566 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD20000 21/2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH100F | N/A 039923717979 | N/A 3 | N/A Lever-Lock Handle | N/A WD20003 3 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH110F | N/A 039923718877 | N/A 3 | N/A Gear Operator | N/A WD20005 3 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH090F | N/A 039923717573 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD20000 3 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH100H | N/A 039923717986 | N/A 4 | N/A Lever-Lock Handle | N/A WD20003 4 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH110H | N/A 039923718884 | N/A 4 | N/A Gear Operator | N/A WD20005 4 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH090H | N/A 039923717580 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD20000 4 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH100J | N/A 039923717993 | N/A 5 | N/A Lever-Lock Handle | N/A WD20003 5 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH110J | N/A 039923718891 | N/A 5 | N/A Gear Operator | N/A WD20005 5 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH090J | N/A 039923717597 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD20000 5 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH100K | N/A 039923718006 | N/A 6 | N/A Lever-Lock Handle | N/A WD20003 6 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH110K | N/A 039923718907 | N/A 6 | N/A Gear Operator | N/A WD20005 6 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH090K | N/A 039923717603 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD20000 6 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH100L | N/A 039923718013 | N/A 8 | N/A Lever-Lock Handle | N/A WD20003 8 WAFER BFV L/LK HNDL D I | N/A Quarter-Turn |
| NLH110L | N/A 039923718914 | N/A 8 | N/A Gear Operator | N/A WD20005 8 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
1 2