CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® cast iron butterfly valves for versatile and economical valve applications in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLQ090D | N/A 039923254610 | N/A L - Lug | N/A 2 | N/A LC20000 2" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ090E | N/A 039923254627 | N/A L - Lug | N/A 2 1/2 | N/A LC20000 21/2" 200PSI CI ALUM BRZ EPDM BA | N/A Quarter-Turn |
| NLQ090F | N/A 039923254634 | N/A L - Lug | N/A 3 | N/A LC20000 3" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ090H | N/A 039923254641 | N/A L - Lug | N/A 4 | N/A LC20000 4" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ090J | N/A 039923254658 | N/A L - Lug | N/A 5 | N/A LC20000 5" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ090K | N/A 039923254665 | N/A L - Lug | N/A 6 | N/A LC20000 6" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ090L | N/A 039923254672 | N/A L - Lug | N/A 8 | N/A LC20000 8" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ090M | N/A 039923254689 | N/A L - Lug | N/A 10 | N/A LC20000 10" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ090N | N/A 039923254696 | N/A L - Lug | N/A 12 | N/A LC20000 12" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLQ110D | N/A 039923254955 | N/A L - Lug | N/A 2 | N/A LC20005 2" 200PSI CI ALUM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ110E | N/A 039923254962 | N/A L - Lug | N/A 2 1/2 | N/A LC20005 21/2" 200PSI CI ALM BRZ EPDM GO | N/A Quarter-Turn |
| NLQ110F | N/A 039923254979 | N/A L - Lug | N/A 3 | N/A LC20005 3" 200PSI CI ALUM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ110H | N/A 039923254986 | N/A L - Lug | N/A 4 | N/A LC20005 4" 200PSI CI ALUM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ110J | N/A 039923254993 | N/A L - Lug | N/A 5 | N/A LC20005 5" 200PSI CI ALUM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ110K | N/A 039923255006 | N/A L - Lug | N/A 6 | N/A LC20005 6" 200PSI CI ALUM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ110L | N/A 039923255013 | N/A L - Lug | N/A 8 | N/A LC20005 8" 200PSI CI ALUM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ110M | N/A 039923255020 | N/A L - Lug | N/A 10 | N/A LC20005 10" 200PSI CI ALM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ110N | N/A 039923255037 | N/A L - Lug | N/A 12 | N/A LC20005 12" 200PSI CI ALM BRZ EPDM W/ GO | N/A Quarter-Turn |
| NLQ095D | N/A 039923255136 | N/A L - Lug | N/A 2 | N/A LC20001 2" 200PSI CI ALUM BRZ EPDM LH W/ | N/A Quarter-Turn |
| NLQ095E | N/A 039923255143 | N/A L - Lug | N/A 2 1/2 | N/A LC20001 2 1/2" 200PSI CI ALUM BRZ EPDM L | N/A Quarter-Turn |
| NLQ095F | N/A 039923255150 | N/A L - Lug | N/A 3 | N/A LC20001 3" 200PSI CI ALUM BRZ EPDM LH W/ | N/A Quarter-Turn |
| NLQ095H | N/A 039923255167 | N/A L - Lug | N/A 4 | N/A LC20001 4" 200PSI CI ALUM BRZ EPDM LH W | N/A Quarter-Turn |
| NLQ095J | N/A 039923255174 | N/A L - Lug | N/A 5 | N/A LC20001 5" 200PSI CI ALUM BRZ EPDM LH W | N/A Quarter-Turn |
| NLQ095K | N/A 039923255181 | N/A L - Lug | N/A 6 | N/A LC20001 6" 200PSI CI ALUM BRZ EPDM LH W | N/A Quarter-Turn |
| NLQ095L | N/A 039923255198 | N/A L - Lug | N/A 8 | N/A LC20001 8" 200PSI CI ALUM BRZ EPDM LH W/ | N/A Quarter-Turn |
1 2