CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly control valve is designed specifically to meet the rigorous requirements of higher pressure automatic sprinkler systems. The EPDM seat disc provides bubble-tight shutoff at rated pressure. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLK975F | N/A 039923373946 | N/A 76 | N/A G - Grooved | N/A GD68654N 76MM GRV UL/FM 350 BFV W/O SW | N/A Quarter-Turn |
| NLK975K | N/A 039923373953 | N/A 165 | N/A G - Grooved | N/A GD68654N 165MM GRV UL/FM 350 BFV W/O SW | N/A Quarter-Turn |
| NLK985F | N/A 039923374042 | N/A 76 | N/A G - Grooved | N/A GD68658N 76MM GRV UL/FM 350 BFV W/SW | N/A Quarter-Turn |
| NLK985K | N/A 039923374066 | N/A 165 | N/A G - Grooved | N/A GD68658N 165MM GRV UL/FM 350 BFV W/SW | N/A Quarter-Turn |
| NLK957E | N/A 039923373762 | N/A 2 1/2 | N/A G - Grooved | N/A GD68658NGP 21/2 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK957F | N/A 039923373779 | N/A 3 | N/A G - Grooved | N/A GD68658NGP 3 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK957H | N/A 039923373786 | N/A 4 | N/A G - Grooved | N/A GD68658NGP 4 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK957K | N/A 039923373809 | N/A 6 | N/A G - Grooved | N/A GD68658NGP 6 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK957L | N/A 039923373816 | N/A 8 | N/A G - Grooved | N/A GD68658NGP 8 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK974M | N/A 039923373939 | N/A 10 | N/A G - Grooved | N/A GD68654N 10 GRV UL/FM 350 BFV W/O SW | N/A Quarter-Turn |
| NLK964E | N/A 039923373588 | N/A 2 1/2 | N/A G - Grooved | N/A GD68654NWP 21/2 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK964F | N/A 039923373595 | N/A 3 | N/A G - Grooved | N/A GD68654NWP 3 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK964H | N/A 039923373601 | N/A 4 | N/A G - Grooved | N/A GD68654NWP 4 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK964K | N/A 039923373625 | N/A 6 | N/A G - Grooved | N/A GD68654NWP 6 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK964L | N/A 039923373632 | N/A 8 | N/A G - Grooved | N/A GD68654NWP 8 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK965E | N/A 039923373649 | N/A 2 1/2 | N/A G - Grooved | N/A GD68654NGP 21/2 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK965F | N/A 039923373656 | N/A 3 | N/A G - Grooved | N/A GD68654NGP 3 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK965H | N/A 039923373663 | N/A 4 | N/A G - Grooved | N/A GD68654NGP 4 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK965L | N/A 039923373694 | N/A 8 | N/A G - Grooved | N/A GD68654NGP 8 GRV UL 350 BFV W/GP | N/A Quarter-Turn |
| NLK967E | N/A 039923373700 | N/A 2 1/2 | N/A G - Grooved | N/A GD68658NWP 21/2 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK967F | N/A 039923373717 | N/A 3 | N/A G - Grooved | N/A GD68658NWP 3 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK967H | N/A 039923373724 | N/A 4 | N/A G - Grooved | N/A GD68658NWP 4 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK967K | N/A 039923373748 | N/A 6 | N/A G - Grooved | N/A GD68658NWP 6 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK967L | N/A 039923373755 | N/A 8 | N/A G - Grooved | N/A GD68658NWP 8 GRV UL 350 BFV W/WP | N/A Quarter-Turn |
| NLK974E | N/A 039923373878 | N/A 2 1/2 | N/A G - Grooved | N/A GD68654N 21/2 GRV UL/FM 350 BFV W/O SW | N/A Quarter-Turn |
1 2