CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features a Buna-N encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLK720K | N/A 039923767677 | N/A G - Grooved | N/A 6 | N/A GD47755 6 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK720L | N/A 039923767684 | N/A G - Grooved | N/A 8 | N/A GD47755 8 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK720M | N/A 039923767691 | N/A G - Grooved | N/A 10 | N/A GD47755 10 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK710D | N/A 039923767523 | N/A Grooved | N/A 2 | N/A GD47753 2 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK710E | N/A 039923767530 | N/A Grooved | N/A 2 1/2 | N/A GD47753 21/2 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK710F | N/A 039923767547 | N/A Grooved | N/A 3 | N/A GD47753 3 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK710H | N/A 039923767554 | N/A Grooved | N/A 4 | N/A GD47753 4 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK710J | N/A 039923767561 | N/A Grooved | N/A 5 | N/A GD47753 5 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK710K | N/A 039923767578 | N/A Grooved | N/A 6 | N/A GD47753 6 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK710L | N/A 039923767585 | N/A Grooved | N/A 8 | N/A GD47753 8 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK706F | N/A 039923780935 | N/A G - Grooved | N/A 76 | N/A GD47750 76MM GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK706K | N/A 039923780942 | N/A G - Grooved | N/A 165 | N/A GD47750 165MM GRV BFV BARE STEM DI | N/A Quarter-Turn |
| NLK700D | N/A 039923767424 | N/A G - Grooved | N/A 2 | N/A GD47750 2 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK700E | N/A 039923767431 | N/A G - Grooved | N/A 2 1/2 | N/A GD47750 21/2 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK700F | N/A 039923767448 | N/A G - Grooved | N/A 3 | N/A GD47750 3 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK700H | N/A 039923767455 | N/A G - Grooved | N/A 4 | N/A GD47750 4 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK700J | N/A 039923767462 | N/A G - Grooved | N/A 5 | N/A GD47750 5 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK700K | N/A 039923767479 | N/A G - Grooved | N/A 6 | N/A GD47750 6 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK700L | N/A 039923767486 | N/A G - Grooved | N/A 8 | N/A GD47750 8 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK700M | N/A 039923767493 | N/A G - Grooved | N/A 10 | N/A GD47750 10 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK726F | N/A 039923780997 | N/A G - Grooved | N/A 76 | N/A GD47755 76MM GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK720D | N/A 039923767622 | N/A G - Grooved | N/A 2 | N/A GD47755 2 GRV BFV GEAR GO DUCT IRON | N/A Quarter-Turn |
| NLK720E | N/A 039923767639 | N/A G - Grooved | N/A 2 1/2 | N/A GD47755 21/2 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK720F | N/A 039923767646 | N/A G - Grooved | N/A 3 | N/A GD47755 3 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK720H | N/A 039923767653 | N/A G - Grooved | N/A 4 | N/A GD47755 4 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
1 2