CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLK690K | N/A 039923767370 | N/A Grooved | N/A 6 | N/A GD47655 6 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK690L | N/A 039923767387 | N/A Grooved | N/A 8 | N/A GD47655 8 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK690M | N/A 039923767394 | N/A Grooved | N/A 10 | N/A GD47655 10 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK680D | N/A 039923767226 | N/A Grooved | N/A 2 | N/A GD47653 2 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK680E | N/A 039923767233 | N/A Grooved | N/A 2 1/2 | N/A GD47653 21/2 GRV BFV L/LK HNDL D I | N/A Quarter-Turn |
| NLK680F | N/A 039923767240 | N/A Grooved | N/A 3 | N/A GD47653 3 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK680H | N/A 039923767257 | N/A Grooved | N/A 4 | N/A GD47653 4 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK680J | N/A 039923767264 | N/A Grooved | N/A 5 | N/A GD47653 5 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK680K | N/A 039923767271 | N/A Grooved | N/A 6 | N/A GD47653 6 GRV BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLK676F | N/A 039923780805 | N/A G - Grooved | N/A 76 | N/A GD47650 76MMV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK676K | N/A 039923780812 | N/A G - Grooved | N/A 165 | N/A GD47650 165MM GRV BFV BARE STEM DI | N/A Quarter-Turn |
| NLK670D | N/A 039923767127 | N/A G - Grooved | N/A 2 | N/A GD47650 2 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK670E | N/A 039923767134 | N/A G - Grooved | N/A 2 1/2 | N/A GD47650 21/2 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK670F | N/A 039923767141 | N/A G - Grooved | N/A 3 | N/A GD47650 3 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK670H | N/A 039923767158 | N/A G - Grooved | N/A 4 | N/A GD47650 4 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK670J | N/A 039923767165 | N/A G - Grooved | N/A 5 | N/A GD47650 5 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK670K | N/A 039923767172 | N/A G - Grooved | N/A 6 | N/A GD47650 6 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK670L | N/A 039923767189 | N/A G - Grooved | N/A 8 | N/A GD47650 8 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK670M | N/A 039923767196 | N/A G - Grooved | N/A 10 | N/A GD47650 10 GRV BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLK696F | N/A 039923780881 | N/A G - Grooved | N/A 76 | N/A GD47655 76MM GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK690D | N/A 039923767325 | N/A G - Grooved | N/A 2 | N/A GD47655 2 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK690E | N/A 039923767332 | N/A G - Grooved | N/A 2 1/2 | N/A GD47655 21/2 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK690F | N/A 039923767349 | N/A G - Grooved | N/A 3 | N/A GD47655 3 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK690H | N/A 039923767356 | N/A G - Grooved | N/A 4 | N/A GD47655 4 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLK690J | N/A 039923767363 | N/A G - Grooved | N/A 5 | N/A GD47655 5 GRV BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
1 2