CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NL950X4 | N/A 039923338693 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A CS Standard Lever Handle | N/A T-585-80-LF 1/4 THRD FULL PORT BV |
| NL950X5 | N/A 039923338709 | N/A T -- Female NPT Thread (FIPT) | N/A 3/8 | N/A CS Standard Lever Handle | N/A T-585-80-LF 3/8 THRD FULL PORT BV |
| NL950X6 | N/A 039923338716 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A CS Standard Lever Handle | N/A T-585-80-LF 1/2 THRD FULL PORT BV |
| NL950X8 | N/A 039923338723 | N/A T -- Female NPT Thread (FIPT) | N/A 3/4 | N/A CS Standard Lever Handle | N/A T-585-80-LF 3/4 THRD FULL PORT BV |
| NL950XA | N/A 039923338730 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A CS Standard Lever Handle | N/A T-585-80-LF 1 THRD FULL PORT BV |
| NL951XB | N/A 039923338747 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A CS Standard Lever Handle | N/A T-585-80-LF 11/4 THRD FULL PORT BV |
| NL951XC | N/A 039923338754 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A CS Standard Lever Handle | N/A T-585-80-LF 11/2 THRD FULL PORT BV |
| NL951XD | N/A 039923338761 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A CS Standard Lever Handle | N/A T-585-80-LF 2 THRD FULL PORT BV |
| NL951KD | N/A 039923349118 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A CS Standard Lever Handle | N/A T-585-80-LF-LL 2 THRD FP BV LOCK HDL |
| NL954XB | N/A 039923349125 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A CS Standard Lever Handle with Memory Stop | N/A T-585-80-LF-M 11/4 THRD BV MEM STOP HDL |
| NL954XC | N/A 039923349132 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A CS Standard Lever Handle with Memory Stop | N/A T-585-80-LF-M 11/2 THRD BV MEM STOP HDL |
| NL951XE | N/A 039923368966 | N/A T -- Female NPT Thread (FIPT) | N/A 2 1/2 | N/A CS Standard Lever Handle | N/A T-585-80-LF 2 1/2 THRD FULL PORT BV |
| NL95LX4 | N/A 039923410313 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 1/4 THRD FULL PORT BV LX |
| NL95LX5 | N/A 039923410320 | N/A T -- Female NPT Thread (FIPT) | N/A 3/8 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 3/8 THRD FULL PORT BV LX |
| NL95LX6 | N/A 039923410337 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 1/2 THRD FULL PORT BV LX |
| NL95LX8 | N/A 039923410344 | N/A T -- Female NPT Thread (FIPT) | N/A 3/4 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 3/4 THRD FULL PORT BV LX |
| NL95LXA | N/A 039923410351 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 1 THRD FULL PORT BV LX |
| NL95LXB | N/A 039923410368 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 11/4 THRD FULL PORT BV LX |
| NL95LXC | N/A 039923410375 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 11/2 THRD FULL PORT BV LX |
| NL95LXD | N/A 039923410382 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A Extended Locking Lever Handle | N/A T585-80-LF-LX 2 THRD FULL PORT BV LX |
| NL951XF | N/A 039923368973 | N/A T -- Female NPT Thread (FIPT) | N/A 3 | N/A CS Standard Lever Handle | N/A T585-80-LF 3 THRD FULL PORT BV |
| NL95Z0A | N/A 039923406231 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A CS Spring Return Handle | N/A T58580LFSR 1 TH FP BV SPRING RETURN HDL |
| NL95Z06 | N/A 039923406217 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A CS Spring Return Handle | N/A T58580LFSR 1/2 TH FP BV SPRNG RETURN HDL |
| NL95Z04 | N/A 039923406194 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A CS Spring Return Handle | N/A T58580LFSR 1/4 TH FP BV SPRNG RETURN HDL |
| NL95Z0C | N/A 039923406255 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A CS Spring Return Handle | N/A T58580LFSR 11/2 TH FP BV SPR RETURN HDL |
1 2