CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve ensures ease of operation with quarter-turn (90 degrees) open to close. The full port valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas, natural gas and aggressive water applications. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NL95H04 | N/A 039923681010 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A CS Standard Lever Handle | N/A T5857066 1/4 THRD BALL FULL PORT SS TRM |
| NL95H05 | N/A 039923681027 | N/A T -- Female NPT Thread (FIPT) | N/A 3/8 | N/A CS Standard Lever Handle | N/A T5857066 3/8 THRD BALL FULL PORT SS TRM |
| NL95H06 | N/A 039923681034 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A CS Standard Lever Handle | N/A T5857066 1/2 THRD BALL FULL PORT SS TRM |
| NL95H08 | N/A 039923681041 | N/A T -- Female NPT Thread (FIPT) | N/A 3/4 | N/A CS Standard Lever Handle | N/A T5857066 3/4 THRD BALL FULL PORT SS TRM |
| NL95H0A | N/A 039923681058 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A CS Standard Lever Handle | N/A T5857066 1 THRD BALL FULL PORT SS TRM |
| NL951HB | N/A 039923681065 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A CS Standard Lever Handle | N/A T5857066 1-1/4 THRD BALL FULL PORT SS TR |
| NL951HC | N/A 039923681072 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A CS Standard Lever Handle | N/A T5857066 1 1/2 THRD BALL FULL PORT SS TR |
| NL951HD | N/A 039923681089 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A CS Standard Lever Handle | N/A T5857066 2 THRD BALL FULL PORT SS TRM |
| NL951CB | N/A 039923681157 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A CS Standard Lever Handle | N/A T5857066 x 1 1/4 CLEAN FOR O x YGEN |
| NL951CC | N/A 039923681164 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A CS Standard Lever Handle | N/A T5857066 x 1 1/2 CLEAN FOR O x YGEN |
| NL951CD | N/A 039923681171 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A CS Standard Lever Handle | N/A T5857066 x 2 CLEAN FOR O x YGEN |
| NL951IB | N/A 039923682147 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A CS Locking Lever Handle | N/A T5857066LL 1-1/4 W/LOCK HDL SS TRM |
| NL951IC | N/A 039923682154 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A CS Locking Lever Handle | N/A T5857066LL 1-1/2 W/LOCK HDL SS TRM |
| NL951ID | N/A 039923682161 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A CS Locking Lever Handle | N/A T5857066LL 2 W/LOCK HDL SS TRM |
| NL95H14 | N/A 039923681102 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A CS Standard Lever Handle | N/A T5857066 x 1/4 CLEAN FOR O x YGEN |
| NL95H15 | N/A 039923681119 | N/A T -- Female NPT Thread (FIPT) | N/A 3/8 | N/A CS Standard Lever Handle | N/A T5857066 x 3/8 CLEAN FOR O x YGEN |
| NL95H16 | N/A 039923681126 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A CS Standard Lever Handle | N/A T5857066 x 1/2 CLEAN FOR O x YGEN |
| NL95H18 | N/A 039923681133 | N/A T -- Female NPT Thread (FIPT) | N/A 3/4 | N/A CS Standard Lever Handle | N/A T5857066 x 3/4 CLEAN FOR O x YGEN |
| NL95H1A | N/A 039923681140 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A CS Standard Lever Handle | N/A T5857066 x 1 CLEAN FOR O x YGEN |
| NL95H24 | N/A 039923041968 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A CS Standard Lever Handle with Memory Stop | N/A T5857066M 1/4 W/MEM STOP HDL |
| NL95H25 | N/A 039923045454 | N/A T -- Female NPT Thread (FIPT) | N/A 3/8 | N/A CS Standard Lever Handle with Memory Stop | N/A T5857066M 3/8 W/MEM STOP HDL |
| NL95H2B | N/A 039923045461 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A CS Standard Lever Handle with Memory Stop | N/A T5857066M 1-1/4 W/MEM STOP HDLE |
| NL95H2C | N/A 039923045874 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A CS Standard Lever Handle with Memory Stop | N/A T5857066M 1-1/2 W/MEM STOP HDLE |
| NL95H38 | N/A 039923682390 | N/A T -- Female NPT Thread (FIPT) | N/A 3/4 | N/A SS Standard Lever Handle | N/A T5857066SSHN 3/4 W/SS HDL & NUT |
| NL95H44 | N/A 039923681737 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A NIB-SEAL® Extended Insulated Handle | N/A T5857066NS 1/4 NIB SEAL HDL |
1 2